ADS1252 ResolutionPlus 24-Bit, 40kHz Analog-to-Digital Converter | TI.com

ADS1252 (ACTIVE)

ResolutionPlus 24-Bit, 40kHz Analog-to-Digital Converter

ResolutionPlus 24-Bit, 40kHz Analog-to-Digital Converter - ADS1252
Datasheet
 

Description

The ADS1252 is a precision, wide dynamic range, delta-sigma, Analog-to-Digital (A/D) converter with 24-bit resolution operating from a single +5V supply. The delta-sigma architecture is used for wide dynamic range and to ensure 24 bits of no missing code performance. An effective resolution of 19 bits (2.5ppm of rms noise) is achieved for conversion rates up to 40kHz.

The ADS1252 is designed for high-resolution measurement applications in cardiac diagnostics, smart transmitters, industrial process control, weight scales, chromatography, and portable instrumentation. The converter includes a flexible, 2-wire synchronous serial interface for low-cost isolation.

The ADS1252 is a single-channel converter and is offered in an SO-8 package.

Features

  • 24 BITS—NO MISSING CODES
  • 19 BITS EFFECTIVE RESOLUTION UP TO 40kHz DATA RATE
  • LOW NOISE: 2.5ppm
  • DIFFERENTIAL INPUTS
  • INL: 0.0015% (max)
  • EXTERNAL REFERENCE (0.5V to 5V)
  • POWER-DOWN MODE
  • SYNC MODE
  • APPLICATIONS
    • CARDIAC DIAGNOSTICS
    • DIRECT THERMOCOUPLE INTERFACES
    • BLOOD ANALYSIS
    • INFRARED PYROMETERS
    • LIQUID/GAS CHROMATOGRAPHY
    • PRECISION PROCESS CONTROL

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Precision ADCs (<=10MSPS) Email Download to Excel
Part number Order Resolution (Bits) Sample rate (Max) (kSPS) Number of input channels Interface Operating temperature range (C) Package Group Approx. price (US$) Power consumption (Typ) (mW) Package size: mm2:W x L (PKG) Architecture Input type Multi-channel configuration Reference mode Features Input range (Max) (V) Input range (Min) (V) Analog voltage AVDD (Min) (V) Analog voltage AVDD (Max) (V) Digital supply (Min) (V) Digital supply (Max) (V) INL (Max) (+/-LSB) THD (Typ) (dB) Rating
ADS1252 Order now 24     41     1     SPI     -40 to 85     SOIC | 8     6.45 | 1ku     40     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)     Delta-Sigma     Differential    
   
Ext     50/60 Hz Rejection     5.25     0     4.75     5.25     4.75     5.25     251.7     -97     Catalog    
ADS1250 Order now 20     25     1     SPI     -40 to 85     SOIC | 16     10.38 | 1ku     75     16SOIC: 77 mm2: 7.5 x 10.3 (SOIC | 16)     Delta-Sigma     Differential
Single-Ended    
   
Ext     PGA     4.196     0     4.75     5.25     4.75     5.25     21     -97     Catalog    
ADS1251 Order now 24     20     1     SPI     -40 to 85     SOIC | 8     5.99 | 1ku     7.5     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)     Delta-Sigma     Differential    
   
Ext     50/60 Hz Rejection     5.25     0     4.75     5.25     4.75     5.25     251.7     -105     Catalog    
ADS1253 Order now 24     20     4     SPI     -40 to 85     SSOP | 16     8.40 | 1ku     7.5     16SSOP: 29 mm2: 6 x 4.9 (SSOP | 16)     Delta-Sigma     Differential     Multiplexed     Ext