ADS1253 24-Bit, 20kHz, Low-Power Analog-to-Digital Converter | TI.com

ADS1253 (ACTIVE)

24-Bit, 20kHz, Low-Power Analog-to-Digital Converter

 

Description

The ADS1253 is a precision, wide dynamic range, delta-sigma, Analog-to-Digital (A/D) converter with 24-bit resolution operating from a single +5V supply. The delta-sigma architecture is used for wide dynamic range and to guarantee 24 bits of no missing codes performance. An effective resolution of 19 bits (1.8ppm of rms noise) is achieved for conversion rates up to 20kHz.

The ADS1253 is designed for high-resolution measurement applications in cardiac diagnostics, smart transmitters, industrial process control, weight scales, chromatography, and portable instrumentation. The converter includes a flexible, two-wire synchronous serial interface for low-cost isolation.

The ADS1253 is a 4-channel converter and is offered in an SSOP-16 package.

Features

  • 24 BITS—NO MISSING CODES
  • 19 BITS EFFECTIVE RESOLUTION UP TO 20kHz DATA RATE
  • LOW NOISE: 1.8ppm
  • FOUR DIFFERENTIAL INPUTS
  • INL: 15ppm (max)
  • EXTERNAL REFERENCE (0.5V to 5V)
  • POWER-DOWN MODE
  • SYNC MODE
  • LOW POWER:
    • 8mW at 20kHz
    • 5mW at 10kHz
  • APPLICATIONS
    • CARDIAC DIAGNOSTICS
    • DIRECT THERMOCOUPLE INTERFACES
    • BLOOD ANALYSIS
    • INFRARED PYROMETERS
    • LIQUID/GAS CHROMATOGRAPHY
    • PRECISION PROCESS CONTROL

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Precision ADCs (<=10MSPS)

 
Resolution (Bits)
Sample Rate (Max) (kSPS)
Number of input channels
Interface
Operating temperature range (C)
Package Group
Approx. price (US$)
Power consumption (Typ) (mW)
Package size: mm2:W x L (PKG)
Architecture
Input type
Multi-channel configuration
Reference mode
Features
Input range (Max) (V)
Input range (Min) (V)
Analog voltage AVDD (Min) (V)
Analog voltage AVDD (Max) (V)
Digital supply (Min) (V)
Digital supply (Max) (V)
INL (Max) (+/-LSB)
THD (Typ) (dB)
Rating
ADS1253 ADS1250 ADS1251 ADS1252 ADS1254 ADS1258
24     20     24     24     24     24    
20     25     20     41     20     125    
4     1     1     1     4     16    
SPI     SPI     SPI     SPI     SPI     SPI    
-40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 105    
SSOP | 16     SOIC | 16     SOIC | 8     SOIC | 8     SSOP | 20     VQFN | 48    
8.40 | 1ku     10.38 | 1ku     5.99 | 1ku     6.45 | 1ku     7.17 | 1ku     10.44 | 1ku    
7.5     75     7.5     40     4.3     42    
16SSOP: 29 mm2: 6 x 4.9 (SSOP | 16)     16SOIC: 77 mm2: 7.5 x 10.3 (SOIC | 16)     8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)     8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)     20SSOP: 52 mm2: 6 x 8.65 (SSOP | 20)     48VQFN: 49 mm2: 7 x 7 (VQFN | 48)    
Delta-Sigma     Delta-Sigma     Delta-Sigma     Delta-Sigma     Delta-Sigma     Delta-Sigma    
Differential     Differential
Single-Ended    
Differential     Differential     Differential     Differential
Single-Ended    
Multiplexed    
   
   
   
Multiplexed     Multiplexed    
Ext     Ext     Ext     Ext     Ext     Ext    
50/60 Hz Rejection     PGA     50/60 Hz Rejection     50/60 Hz Rejection     50/60 Hz Rejection     GPIO
Oscillator    
5.25     4.196     5.25     5.25     5.25     2.85
5.35    
0     0     0     0     0     -2.7
0    
4.75     4.75     4.75     4.75     4.75     4.75    
5.25     5.25     5.25     5.25     5.25     5.25    
4.75     4.75     4.75     4.75     1.8     2.7    
5.25     5.25     5.25     5.25     3.6