ADS1254-EP Enhanced Product 24-Bit, 20kHz, Low Power Analog-to-Digital Converter | TI.com

ADS1254-EP (LIFEBUY)

Enhanced Product 24-Bit, 20kHz, Low Power Analog-to-Digital Converter

Enhanced Product 24-Bit, 20kHz, Low Power Analog-to-Digital Converter - ADS1254-EP
Datasheet
 

Description

The ADS1254 is a precision, wide dynamic range, delta-sigma, analog-to-digital converter (ADC) with 24-bit resolution. The delta-sigma architecture is used for wide dynamic range and to ensure 24 bits of no missing codes performance. An effective resolution of 19 bits is achieved for conversion rates up to 20 kHz.

The ADS1254 is designed for high-resolution measurement applications in cardiac diagnostics, smart transmitters, industrial process control, weight scales, chromatography, and portable instrumentation. The converter includes a flexible, two-wire synchronous serial interface for low-cost isolation.

The ADS1254 is a multi-channel converter and is offered in an SSOP-20 package.

Features

  • 24 Bits, No Missing Codes
  • 19 Bits Effective Resolution Up to 20-kHz Data Rate
  • Four Differential Inputs
  • External Reference (0.5 V to 5 V)
  • Power Down Mode
  • Sync Mode
  • Low Power: 4 mW at 20 kHz
  • Separate Digital Interface Supply (1.8 V to 3.6 V)
  • APPLICATIONS
    • Cardiac Diagnostics
    • Direct Thermocouple Interfaces
    • Blood Analysis
    • Infrared Pyrometers
    • Liquid/Gas Chromatography
    • Precision Process Control
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

WEBENCH® Designer ADS1254-EP