ADS1260 24-bit 40-kSPS 5-ch delta-sigma ADC with PGA, VREF and IDACs for factory automation | TI.com

ADS1260 (ACTIVE)

24-bit 40-kSPS 5-ch delta-sigma ADC with PGA, VREF and IDACs for factory automation

 

Description

The ADS1260 and ADS1261 (ADS126x) are precision, 40-kSPS, delta-sigma (ΔΣ) analog-to-digital converters (ADCs) that include a programmable gain amplifier (PGA). The devices also include a precision voltage reference and internal fault monitors. The sensor-ready ADCs give a high-accuracy, single-chip solution for the most demanding measurements, for example, weigh scales and resistance temperature detectors (RTDs).

The ADCs contain an input signal multiplexer, a low-noise PGA (with gains from 1 to 128), a 24-bit ΔΣ modulator, a precision voltage reference, and a programmable digital filter.

The high-impedance PGA inputs (1 GΩ) decrease measurement error due to sensor loading. The ADS1260 supports three differential or five single-ended inputs. The ADS1261 supports five differential or ten single-ended inputs. The integrated current sources simplify the measurement of RTDs.

The flexible digital filter is programmable for single-cycle settled conversions, while supplying simultaneous 50-Hz and 60-Hz line cycle rejection. Signal and reference monitors, a temperature sensor, and CRC data verification make data reliability better.

The ADS126x are pin compatible devices given in a 5-mm × 5-mm VQFN package and are specified across the –40°C to +125°C temperature range.

Features

  • 24-bit, high-precision ADCs
    • Offset drift: 1 nV/°C
    • Gain drift: 0.5 ppm/°C
    • Noise: 30 nVRMS (20 SPS, gain = 128)
    • Linearity: 2 ppm
  • CMOS PGA gain: 1 to 128
  • Wide input voltage range: ±7 mV to ±5 V
  • Data rate: 2.5 SPS to 40 kSPS
  • 2.5-V reference: 2 ppm/°C
  • Simultaneous 50-Hz and 60-Hz rejection mode
  • Single-cycle settling mode
  • Signal and reference monitors
  • 5-V or ±2.5-V power supply
  • Internal temperature sensor
  • Cyclic redundancy check (CRC)
  • Excitation current sources
  • Sensor burn-out current sources
  • Four general-purpose inputs/outputs (ADS1261)
  • AC excitation for bridge sensors (ADS1261)
  • 5-mm × 5-mm VQFN package

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Precision ADCs (<=10MSPS)

 
Resolution (Bits)
Sample Rate (Max) (kSPS)
Number of input channels
Interface
Operating temperature range (C)
Package Group
Approx. price (US$)
Power consumption (Typ) (mW)
Package size: mm2:W x L (PKG)
Architecture
Input type
Multi-channel configuration
Reference mode
Features
Input range (Max) (V)
Input range (Min) (V)
Analog voltage AVDD (Min) (V)
Analog voltage AVDD (Max) (V)
Digital supply (Min) (V)
Digital supply (Max) (V)
Rating
ADS1260 ADS124S06 ADS1261 ADS1262
24     24     24     32    
40     4     40     38    
5     6     10     10    
SPI     SPI     SPI     SPI    
-40 to 125     -50 to 125     -40 to 125     -40 to 125    
VQFN | 32     TQFP | 32
VQFN | 32    
VQFN | 32     TSSOP | 28    
6.50 | 1ku     4.75 | 1ku     6.80 | 1ku     8.90 | 1ku    
24     1.75     24     27    
32VQFN: 25 mm2: 5 x 5 (VQFN | 32)     32TQFP: 49 mm2: 7 x 7 (TQFP | 32)
32VQFN: 25 mm2: 5 x 5 (VQFN | 32)    
32VQFN: 25 mm2: 5 x 5 (VQFN | 32)     28TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 28)    
Delta-Sigma     Delta-Sigma     Delta-Sigma     Delta-Sigma    
Differential
Single-Ended    
Differential
Single-Ended    
Differential
Single-Ended    
Differential
Single-Ended    
Multiplexed     Multiplexed     Multiplexed     Multiplexed    
Ext
Int    
Ext
Int    
Ext
Int    
Ext
Int    
50/60 Hz Rejection
Excitation Current Sources (iDACs)
Oscillator
PGA
Temp Sensor    
50/60 Hz Rejection
Excitation Current Sources (iDACs)
GPIO
Oscillator
PGA
Temp Sensor    
50/60 Hz Rejection
Excitation Current Sources (iDACs)
GPIO
Oscillator
PGA
Temp Sensor    
50/60 Hz Rejection
Excitation Current Sources (iDACs)
GPIO
Oscillator
PGA
Temp Sensor    
2.5
5    
2.625
5.25    
2.5
5    
2.5
5    
-2.5
0    
-2.625
0    
-2.5
0    
-2.5
0    
4.75     2.7     -2.5
4.75    
4.75    
5.25     5.25     2.5
5.25    
5.25    
2.7     2.7     2.7     2.7    
5.25     3.6     5.25     5.25    
Catalog     Catalog     Catalog     Catalog