ADS1263 32-bit 38-kSPS 10-ch delta-sigma ADC with PGA, VREF and auxiliary ADC for factory automation | TI.com

ADS1263 (ACTIVE)

32-bit 38-kSPS 10-ch delta-sigma ADC with PGA, VREF and auxiliary ADC for factory automation

 

Description

The ADS1262 and ADS1263 are low-noise, low-drift, 38.4-kSPS, delta-sigma (ΔΣ) ADCs with an integrated PGA, reference, and internal fault monitors. The ADS1263 integrates an auxiliary, 24-bit, ΔΣ ADC intended for background measurements. The sensor-ready ADCs provide complete, high-accuracy, one-chip measurement solutions for the most-demanding sensor applications, including weigh scales, strain-gauge sensors, thermocouples, and resistance temperature devices (RTD).

The ADCs are comprised of a low-noise, CMOS PGA (gains 1 to 32), a ΔΣ modulator, followed by a programmable digital filter. The flexible analog front-end (AFE) incorporates two sensor-excitation current sources suitable for direct RTD measurement.

A single-cycle settling digital filter maximizes multiple-input conversion throughput, while providing 130-dB rejection of 50-Hz and 60-Hz line cycle interference.

The ADS1262 and ADS1263 are pin and functional compatible. These devices are available in a 28-pin TSSOP package and are fully specified over the –40°C to +125°C temperature range.

Features

  • Precision, 32-bit, ΔΣ ADC
  • Auxiliary 24-Bit, ΔΣ ADC (ADS1263)
  • Data Rates: 2.5 SPS to 38400 SPS
  • Differential Input, CMOS PGA
  • 11 Multifunction Analog Inputs
  • High-Accuracy Architecture
    • Offset Drift: 1 nV/°C
    • Gain Drift: 0.5 ppm/°C
    • Noise: 7 nVRMS (2.5 SPS, Gain = 32)
    • Linearity: 3 ppm
  • 2.5-V Internal Voltage Reference
    • Temperature Drift: 2 ppm/°C
  • 50-Hz and 60-Hz Rejection
  • Single-Cycle Settled Conversions
  • Dual Sensor Excitation Current Sources
  • Internal Fault Monitors
  • Internal ADC Test Signal
  • 8 General-Purpose Input/Outputs

View more

Parametrics Compare all products in Precision ADCs (<=10MSPS)

 
Resolution (Bits)
Sample Rate (Max) (kSPS)
Number of input channels
Interface
Operating temperature range (C)
Package Group
Approx. price (US$)
Power consumption (Typ) (mW)
Package size: mm2:W x L (PKG)
Architecture
Input type
Multi-channel configuration
Reference mode
Features
Input range (Max) (V)
Input range (Min) (V)
Analog voltage AVDD (Min) (V)
Analog voltage AVDD (Max) (V)
Digital supply (Min) (V)
Digital supply (Max) (V)
Rating
ADS1263 ADS1261 ADS1262
32     24     32    
38     40     38    
10     10     10    
SPI     SPI     SPI    
-40 to 125     -40 to 125     -40 to 125    
TSSOP | 28     VQFN | 32     TSSOP | 28    
9.90 | 1ku     6.80 | 1ku     8.90 | 1ku    
27     24     27    
28TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 28)     32VQFN: 25 mm2: 5 x 5 (VQFN | 32)     28TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 28)    
Delta-Sigma     Delta-Sigma     Delta-Sigma    
Differential
Single-Ended    
Differential
Single-Ended    
Differential
Single-Ended    
Multiplexed     Multiplexed     Multiplexed    
Ext
Int    
Ext
Int    
Ext
Int    
50/60 Hz Rejection
Excitation Current Sources (iDACs)
GPIO
Oscillator
PGA
Temp Sensor    
50/60 Hz Rejection
Excitation Current Sources (iDACs)
GPIO
Oscillator
PGA
Temp Sensor    
50/60 Hz Rejection
Excitation Current Sources (iDACs)
GPIO
Oscillator
PGA
Temp Sensor    
2.5
5    
2.5
5    
2.5
5    
-2.5
0    
-2.5
0    
-2.5
0    
4.75     -2.5
4.75    
4.75    
5.25     2.5
5.25    
5.25    
2.7     2.7     2.7    
5.25     5.25     5.25    
Catalog     Catalog     Catalog