ADS1286 12-Bit Micro-Power Sampling Analog-to-Digital Converter (ADC) | TI.com

ADS1286 (ACTIVE) 12-Bit Micro-Power Sampling Analog-to-Digital Converter (ADC)

12-Bit Micro-Power Sampling Analog-to-Digital Converter (ADC) - ADS1286
Datasheet
 

Description

The ADS1286 is a 12-bit, 20kHz analog-to-digital converter with a differential input and sample and hold amplifier and consumes only 250µA of supply current. The ADS1286 offers an SPI and SSI compatible serial interface for communications over a two or three wire interface. The combination of a serial two wire interface and micropower consumption makes the ADS1286 ideal for remote applications and for those requiring isolation.

The ADS1286 is available in a 8-pin plastic mini DIP and a 8-lead SOIC.

Features

  • SERIAL INTERFACE
  • GUARANTEED NO MISSING CODES
  • 20kHz SAMPLING RATE
  • LOW SUPPLY CURRENT: 250µA
  • Applications
    • REMOTE DATA ACQUISITION
    • ISOLATED DATA ACQUISITION
    • TRANSDUCER INTERFACE
    • BATTERY OPERATED SYSTEMS

Parametrics

Compare all products in Precision ADCs (<=10MSPS) Email Download to Excel
Part number Order Resolution (Bits) Sample rate (Max) (kSPS) Number of input channels Interface Operating temperature range (C) Package Group Approx. price (US$) Power consumption (Typ) (mW) Package size: mm2:W x L (PKG) Architecture Input type Multi-channel configuration Reference mode Features Input range (Max) (V) Input range (Min) (V) Analog voltage AVDD (Min) (V) Analog voltage AVDD (Max) (V) Digital supply (Min) (V) Digital supply (Max) (V) INL (Max) (+/-LSB) SNR (dB) THD (Typ) (dB) Rating
ADS1286 Order now 12     20     1     SPI     -40 to 85     SOIC | 8     3.23 | 1ku     1.25     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)     SAR     Differential    
   
Ext    
   
5.25     0     4.5     5.25     4.5     5.25     2     72     -85     Catalog    
ADS7816 Samples not available 12     200     1     Serial     -40 to 85     SOIC | 8
VSSOP | 8    
2.31 | 1ku     1.9     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
SAR     Pseudo-Differential
Single-Ended    
   
Ext    
   
5.25     0     4.5     5.25     4.5     5.25     2     72     -84     Catalog    
ADS7817 Order now 12     200     1     Serial     -40 to 85     SOIC | 8
VSSOP | 8    
2.05 | 1ku     2.3     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
SAR     Pseudo-Differential
Single-Ended    
   
Ext    
   
5.25     0     4.75     5.25     4.75     5.25     2     71     -83     Catalog    
ADS7822 Order now 12     200     1