ADS4226 Dual-Channel, 12-Bit, 160-MSPS Analog-to-Digital Converter (ADC) | TI.com

ADS4226 (ACTIVE)

Dual-Channel, 12-Bit, 160-MSPS Analog-to-Digital Converter (ADC)

 

Description

The ADS424x and ADS422x family of devices are low-speed variants of the ADS42xx ultralow-power family of dual-channel, 14-bit/12-bit analog-to-digital converters (ADCs). Innovative design techniques are used to achieve high-dynamic performance, while consuming extremely low power with 1.8-V supply. This topology makes the ADS424x/422x well-suited for multi-carrier, wide-bandwidth communications applications.

The ADS424x/422x have gain options that can be used to improve SFDR performance at lower full-scale input ranges. These devices include a dc offset correction loop that can be used to cancel the ADC offset. Both DDR (double data rate) LVDS and parallel CMOS digital output interfaces are available in a compact VQFN-64 package.

The devices include internal references while the traditional reference pins and associated decoupling capacitors have been eliminated. All devices are specified over the industrial temperature range (–40°C to 85°C).

Features

  • Ultralow Power With Single 1.8-V Supply, CMOS
    Output:
    • 183 mW Total Power at 65 MSPS
    • 277 mW Total Power at 125 MSPS
    • 332 mW Total Power at 160 MSPS
  • High Dynamic Performance:
    • 88-dBc SFDR at 170 MHz
    • 71.4-dBFS SNR at 170 MHz
  • Crosstalk: > 90 dB at 185 MHz
  • Programmable Gain up to 6 dB for SNR/SFDR
    Trade-off
  • DC Offset Correction
  • Output Interface Options:
    • 1.8-V parallel CMOS Interface
    • Double Data Rate (DDR) LVDS With
      Programmable swing:
      • Standard Swing: 350 mV
      • Low Swing: 200 mV
  • Supports Low Input Clock Amplitude Down to
    200 mVPP
  • Package: VQFN-64 (9.00 mm × 9.00 mm)

View more

Parametrics Compare all products in High-speed ADCs (>10MSPS)

 
Sample Rate (Max) (MSPS)
Features
Resolution (Bits)
Number of input channels
SNR (dB)
ENOB (Bits)
SFDR (dB)
Power consumption (Typ) (mW)
Input range (Vp-p)
Interface
Operating temperature range (C)
Analog input BW (MHz)
Input buffer
Package Group
Package size: mm2:W x L (PKG)
Rating
Architecture
DNL (Typ) (+/-LSB)
INL (Typ) (+/-LSB)
Reference mode
ADS4226 ADS4222 ADS4225 ADS4229 ADS4242 ADS4245 ADS4246 ADS4249
160     65     125     250     65     125     160     250    
Low Power     Low Power     Low Power     Low Power     Low Power     Low Power     Low Power     Low Power    
12     12     12     12     14     14     14     14    
2     2     2     2     2     2     2     2    
70.5     70.9     70.8     70.5     73.6     73.4     72.8     72.8    
11.4     11.5     11.5     11.3     11.9     11.9     11.8     11.7    
87     91     89     80     92     89     87     80    
332     183     277     470     183     277     332     470    
2     2     2     2     2     2     2     2    
DDR LVDS
Parallel CMOS    
DDR LVDS
Parallel CMOS    
DDR LVDS
Parallel CMOS    
DDR LVDS
Parallel CMOS    
DDR LVDS
Parallel CMOS    
DDR LVDS
Parallel CMOS    
DDR LVDS
Parallel CMOS    
DDR LVDS
Parallel CMOS    
-40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85    
600     600     600     600     600     600     600     600    
No     No     No     No     No     No     No     No    
VQFN | 64     VQFN | 64     VQFN | 64     VQFN | 64     VQFN | 64     VQFN | 64     VQFN | 64     VQFN | 64    
64VQFN: 81 mm2: 9 x 9 (VQFN | 64)     64VQFN: 81 mm2: 9 x 9 (VQFN | 64)     64VQFN: 81 mm2: 9 x 9 (VQFN | 64)     64VQFN: 81 mm2: 9 x 9 (VQFN | 64)     64VQFN: 81 mm2: 9 x 9 (VQFN | 64)     64VQFN: 81 mm2: 9 x 9 (VQFN | 64)     64VQFN: 81 mm2: 9 x 9 (VQFN | 64)     64VQFN: 81 mm2: 9 x 9 (VQFN | 64)    
Catalog     Catalog