ADS5422 14-Bit, 62-MSPS Analog-to-Digital Converter (ADC) | TI.com

ADS5422 (ACTIVE) 14-Bit, 62-MSPS Analog-to-Digital Converter (ADC)

 

Description

The ADS5422 is a high-dynamic range, 14-bit, 62MSPS, pipelined Analog-to-Digital Converter (ADC). It includes a high-bandwidth linear track-and-hold amplifier that gives good spurious performance up to the Nyquist rate. The clock input can accept a low-level differential sine wave or square wave signal down to 0.5VPP, further improving the Signal-to-Noise Ratio (SNR) performance.

The ADS5422 has a 4VPP differential input range (2VPP • 2 inputs) for optimum Spurious-Free Dynamic Range (SFDR). The differential operation gives the lowest even-order harmonic components. A lower input voltage can also be selected using the internal references, further optimizing SFDR.

The ADS5422 is available in an LQFP-64 package.

Features

  • HIGH DYNAMIC RANGE:
         High SFDR: 85dB at 10MHz fIN
         High SNR: 72dB at 10MHz fIN
  • ON-BOARD TRACK-AND-HOLD:
         Differential Inputs
         Selectable Full-Scale Input Range
  • FLEXIBLE CLOCKING:
         Differential or Single-Ended
         Accepts Sine or Square Wave Clocking Down to 0.5VPP
         Variable Threshold Level
  • APPLICATIONS
    • COMMUNICATIONS RECEIVERS
    • TEST INSTRUMENTATION
    • CCD IMAGING

All trademarks are the property of their respective owners.

Parametrics

Compare all products in High-speed ADCs (>10MSPS) Email Download to Excel
Part number Order Sample rate (Max) (MSPS) Features Resolution (Bits) Number of input channels SNR (dB) ENOB (Bits) SFDR (dB) Power consumption (Typ) (mW) Input range (Vp-p) Interface Operating temperature range (C) Analog input BW (MHz) Input buffer Package Group Package size: mm2:W x L (PKG) Rating Architecture
ADS5422 Order now 62     High Performance     14     1     72     11.7     85     1200     2
4    
Parallel LVDS     -40 to 85     300     No     LQFP | 64     64LQFP: 144 mm2: 12 x 12 (LQFP | 64)     Catalog     Pipeline