ADS5474-SP 14-Bit, 400-MSPS Analog-to-Digital Converter (ADC) | TI.com

ADS5474-SP (ACTIVE)

14-Bit, 400-MSPS Analog-to-Digital Converter (ADC)

14-Bit, 400-MSPS Analog-to-Digital Converter (ADC)  - ADS5474-SP
Datasheet
 

Description

The ADS5474 is a 14-bit, 400-MSPS analog-to-digital converter (ADC) that operates from both a 5-V supply and 3.3-V supply while providing LVDS-compatible digital outputs. This ADC is one of a family of 12-, 13-, 14-bit ADCs that operate from 210 MSPS to 500 MSPS. The ADS5474 input buffer isolates the internal switching of the onboard track and hold (T&H) from disturbing the signal source while providing a high-impedance input. An internal reference generator is also provided to simplify the system design.

Designed with a 1.4-GHz input bandwidth for the conversion of wide-bandwidth signals that exceed 400 MHz of input frequency at 400 MSPS, the ADS5474 has outstanding low noise performance and spurious-free dynamic range over a large input frequency range.

The ADS5474 is available in an 84-pin ceramic nonconductive tie-bar package (HFG). The device is built on Texas Instruments complementary bipolar process (BiCom3) and is specified over the full military temperature range (–55°C to +125°C Tcase).

Features

  • 400 MSPS Sample Rate
  • 14 Bit Resolution, 10.9 Bits Effective Number of
    Bits (ENOB)
  • 5962R13208:
    • Radiation Hardness Assurance (RHA) up to
      TID 100 krad (Si)
    • Total Ionizing Dose 100 krad (Si)
    • ELDRS free 100 krad (Si)
    • SEL/SEU characterized
  • 1.28 GHz Input Bandwidth
  • SFDR = 78 dBc at 230 MHz and 400 MSPS
  • SNR = 69.8 dBFS at 230 MHz and 400 MSPS
  • 2.2 VPP Differential Input Voltage
  • LVDS-Compatible Outputs
  • Total Power Dissipation: 2.5 W
  • Power Down Mode: 50 mW
  • Offset Binary Output Format
  • Output Data Transitions on the Rising and Falling Edges
    of a Half-Rate Output Clock
  • On-Chip Analog Buffer, Track-and-Hold, and Reference
    Circuit
  • Available in a 84-Pin Ceramic Nonconductive Tie-Bar
    Package (HFG)
  • Military Temperature Range:
    –55°C to +125°C Tcase
  • Engineering Evaluation (/EM) Samples are Available(1)
  • Pin-Similar and Compatible With 12- and 14-Bit Family:
    ADS5463-SP and ADS5444-SP

Parametrics

Compare all products in High-speed ADCs (>10MSPS) Email Download to Excel
Part number Order Sample rate (Max) (MSPS) Resolution (Bits) Number of input channels SNR (dB) ENOB (Bits) SFDR (dB) Power consumption (Typ) (mW) Input range (Vp-p) Interface Operating temperature range (C) Analog input BW (MHz) Input buffer Package Group Package size: mm2:W x L (PKG) Rating Architecture
ADS5474-SP Order now 400     14     1     70.2     11.2     86     2500     2.2     Parallel LVDS     -55 to 125     1440     Yes     CFP | 84     See datasheet (CFP)     Space     Pipeline    
ADS5400-SP Samples not available 1000     12     1     59.1     9.3     75     2200     2     Parallel LVDS     -55 to 125
25 Only    
2150     Yes     CFP | 100     See datasheet (CFP)     Space     Pipeline    
ADS5424-SP Samples not available 105     14     1     74.3     12.3     95     1900     2.2     Parallel CMOS     -55 to 125
25 Only    
570     No     CFP | 52     See datasheet (CFP)     Space     Pipeline    
ADS5444-SP Samples not available 250     13     1     69     11.1     77     2250     2.2     Parallel LVDS     -55 to 125     500     Yes     CFP | 84     See datasheet (CFP)     Space     Pipeline