ADS54J66 Quad-Channel, 14-Bit, 500-MSPS Analog-to-Digital Converter (ADC) | TI.com

ADS54J66 (ACTIVE) Quad-Channel, 14-Bit, 500-MSPS Analog-to-Digital Converter (ADC)

 

Description

The ADS54J66 is a low-power, wide-bandwidth, 14-bit, 500-MSPS, quad-channel, telecom receiver device. The ADS54J66 supports a JESD204B serial interface with data rates up to 10 Gbps with one lane per channel. The buffered analog input provides uniform input impedance across a wide frequency range and minimizes sample-and-hold glitch energy. The ADS54J66 provides excellent spurious-free dynamic range (SFDR) over a large input frequency range with very low power consumption. The digital signal processing block includes complex mixers followed by low-pass filters with decimate-by-2 and -4 options supporting up to 200-MHz receive bandwidth.

The JESD204B interface reduces the number of interface lines, thus allowing high system integration density. An internal phase locked loop (PLL) multiplies the incoming analog-to-digital converter (ADC) sampling clock to derive the bit clock, which is used to serialize the 14-bit data from each channel.

Features

  • Quad Channel
  • 14-Bit Resolution
  • Maximum Clock Rate: 500 MSPS
  • Input Bandwidth (3 dB): 900 MHz
  • On-Chip Dither
  • Analog Input Buffer with High-Impedance Input
  • Output Options:
    • Rx: Decimate-by-2 and -4 Options with
      Low-Pass Filter
    • 200-MHz Complex Bandwidth or 100-MHz
      Real Bandwidth Support
    • DPD FB: 500 MSPS
  • 1.9-VPP Differential Full-Scale Input
  • JESD204B Interface:
    • Subclass 1 Support
    • 1 Lane per ADC Up to 10 Gbps
    • Dedicated SYNC Pin for Pair of Channels
  • Support for Multi-Chip Synchronization
  • 72-Pin VQFN Package (10 mm × 10 mm)
  • Key Specifications:
    • Power Dissipation: 675 mW/ch
    • Spectral Performance (Un-Decimated)
      • fIN = 190 MHz IF at –1 dBFS:
        • SNR: 69.5 dBFS
        • NSD: -153.5 dBFS/Hz
        • SFDR: 86 dBc (HD2, HD3),
          93 dBFS (non HD2, HD3)
      • fIN = 370 MHz IF at –3 dBFS:
        • SNR: 68.5 dBFS
        • NSD: –152.5 dBFS/Hz
        • SFDR: 81 dBc (HD2, HD3),
          86 dBFS (Non HD2, HD3)

Parametrics

Compare all products in High-speed ADCs (>10MSPS) Email Download to Excel
Part number Order Sample rate (Max) (MSPS) Features Resolution (Bits) Number of input channels SNR (dB) ENOB (Bits) SFDR (dB) Power consumption (Typ) (mW) Input range (Vp-p) Interface Operating temperature range (C) Analog input BW (MHz) Input buffer Package Group Package size: mm2:W x L (PKG) Rating Architecture
ADS54J66 Order now 500     High Performance     14     4     74.1     11.4     97     2700     1.9     JESD204B     -40 to 85     900     Yes     VQFN | 72     72VQFN: 100 mm2: 10 x 10 (VQFN | 72)     Catalog     Pipeline    
ADS54J20 Samples not available 1000     Ultra High Speed     12     2     68.4     11.1     89     2700     1.9     JESD204B     -40 to 85     1200     Yes     VQFN | 72     72VQFN: 100 mm2: 10 x 10 (VQFN | 72)     Catalog     Pipeline    
ADS54J40 Samples not available 1000     Ultra High Speed     14     2     69.7     11.3     89     2700     1.9     JESD204B     -40 to 85     1200     Yes     VQFN | 72     72VQFN: 100 mm2: 10 x 10 (VQFN | 72)     Catalog     Pipeline    
ADS54J42 Samples not available 625     High Performance     14     2     71.8     11.6     93     1940     1.9     JESD204B     -40 to 85     1200     Yes     VQFN | 72     72VQFN: 100 mm2: 10 x 10 (VQFN | 72)     Catalog     Pipeline    
ADS54J60 Samples not available 1000     Ultra High Speed     16     2     70.9     11.5     90     2700     1.9     JESD204B     -40 to 85     1200     Yes     VQFN | 72     72VQFN: 100 mm2: 10 x 10 (VQFN | 72)     Catalog     Pipeline    
ADS54J64 Samples not available