ADS5562 16-Bit, 80-MSPS Analog-to-Digital Converter (ADC) | TI.com

ADS5562 (ACTIVE)

16-Bit, 80-MSPS Analog-to-Digital Converter (ADC)

 

Description

The ADS556x is a high-performance 16-bit family of ADCs with sampling rates up to 80 MSPS. The device supports very-high SNR for input frequencies in the first Nyquist zone. The device includes a low-frequency noise suppression mode that improves the noise from DC to about 1 MHz.

In addition to high performance, the device offers several flexible features such as output interface (either Double Data Rate [DDR] LVDS or parallel CMOS) and fine gain in 1-dB steps until 6-dB maximum gain.

Innovative techniques, such as DDR LVDS and an internal reference that does not require external decoupling capacitors, have been used to achieve significant savings in pin count. This innovation results in a compact 7-mm × 7-mm 48-pin VQFN package.

The device can be put in an external reference mode, where the VCM pin behaves as the external reference input. For applications where power is important, the ADS556x device offers power down modes and automatic power scaling at lower sample rates.

The device is specified over the industrial temperature range of –40°C to 85°C.

Features

  • 16-Bit Resolution
  • Maximum Sample Rate:
    • ADS5562: 80 MSPS
    • ADS5560: 40 MSPS
  • Total Power:
    • 865 mW at 80 MSPS
    • 674 mW at 40 MSPS
  • No Missing Codes
  • High SNR: 84 dBFS (3 MHz IF)
  • SFDR: 85 dBc (3 MHz IF)
  • Low-Frequency Noise Suppression Mode
  • Programmable Fine Gain, 1-dB steps Until
    6-dB Maximum Gain
  • Double Data-Rate (DDR) LVDS and Parallel
    CMOS Output Options
  • Internal and External Reference Support
  • 3.3-V Analog and Digital Supply
  • Pin-for-Pin With ADS5547 Family
  • 48-VQFN Package (7.00 mm × 7.00 mm)

Parametrics

Compare all products in High-speed ADCs (>10MSPS) Email Download to Excel
Part number Order Sample rate (Max) (MSPS) Features Resolution (Bits) Number of input channels SNR (dB) ENOB (Bits) SFDR (dB) Power consumption (Typ) (mW) Input range (Vp-p) Interface Operating temperature range (C) Analog input BW (MHz) Input buffer Package Group Package size: mm2:W x L (PKG) Rating Architecture
ADS5562 Order now 80     High Performance     16     1     84     13.1     85     865     3.6     Parallel CMOS
Parallel LVDS    
-40 to 85     250     No     VQFN | 48     48VQFN: 49 mm2: 7 x 7 (VQFN | 48)     Catalog     Pipeline    
ADS5560 Order now 40     High Performance     16     1     84.3     13.5     90     674     3.6     Parallel CMOS
Parallel LVDS    
-40 to 85     250     No     VQFN | 48     48VQFN: 49 mm2: 7 x 7 (VQFN | 48)     Catalog     Pipeline