ADS58H43
- Quad Channel
- Three Different Operating Modes:
- 11-Bit: 250 MSPS
- 11-Bit SNRBoost3G+: 250 MSPS
- 14-Bit: 250 MSPS (Burst Mode)
- Maximum Sampling Data Rate: 250 MSPS
- Power Dissipation:
- 11-Bit Mode: 365 mW per Channel
- SNRBoost3G+ Bandwidth: 2x 45 MHz or 90 MHz
- Spectral Performance at 170 MHz IF (typ):
- SNR: 70.5 dBFS in 90-MHz Band with SNRBoost3G+
- SFDR: 85 dBc
- DDR LVDS Digital Output Interface
- 144-Pad BGA (10-mm × 10-mm)
The ADS58H43 is a high-linearity, quad-channel, 14-bit, 250-MSPS analog-to-digital converter (ADC). The four ADC channels are separated into two blocks with two ADCs each. Each block can be individually configured into three different operating modes. One operating mode includes the implementation of the SNRBoost3G+ signal processing technology to provide high signal-to-noise ratio (SNR) in a band up to 90 MHz wide with only 11-bit resolution. Designed for low power consumption and high spurious-free dynamic range (SFDR), the ADC has low-noise performance and outstanding SFDR over a large input frequency range.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | Quad-Channel, 250-MSPS Receiver and Feedback ADC datasheet | 27 Nov 2012 | |
EVM User's guide | ADS58H4x EVM User's Guide (Rev. B) | 18 May 2016 | ||
Application note | Design Considerations for Avoiding Timing Errors during High-Speed ADC, LVDS Dat (Rev. A) | 22 May 2015 | ||
Application note | Why Use Oversampling when Undersampling Can Do the Job? (Rev. A) | 19 Jul 2013 | ||
More literature | TI and Altera Ease Design Process with Compatible Evaluation Tools | 25 Apr 2011 | ||
Application note | Using Windowing With SNRBoost 3G Technology | 30 Aug 2010 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ADS58H43EVM — ADS58H43 evaluation module
The ADS58H43EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments ADS58H43, a quad-channel, 14-bit telecommunications analog-to-digital converter (ADC) operating at sampling rates of up to 250 MSPS. Designed for low-power consumption and high spurious free (...)
ADS58H4x/ADS4449 EVM Design Package – Board rev C (Rev. A)
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Supported products & hardware
Products
Precision op amps (Vos<1mV)
General-purpose op amps
Audio op amps
Transimpedance amplifiers
High-speed op amps (GBW ≥ 50 MHz)
Power op amps
Video amplifiers
Line drivers
Transconductance amplifiers & laser drivers
Fully differential amplifiers
Precision ADCs
Biosensing AFEs
High-speed ADCs (≥10 MSPS)
Receivers
Touchscreen controllers
Difference amplifiers
Instrumentation amplifiers
Audio line receivers
Analog current-sense amplifiers
Digital power monitors
Analog current-sense amplifiers with integrated shunt resistor
Digital power monitors with integrated shunt resistor
Die & wafer services
Package | Pins | Download |
---|---|---|
NFBGA (ZCR) | 144 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.