ADS62P24 Dual-Channel, 12-Bit, 105-MSPS Analog-to-Digital Converter (ADC) | TI.com

ADS62P24 (ACTIVE) Dual-Channel, 12-Bit, 105-MSPS Analog-to-Digital Converter (ADC)

 

Description

ADS62P2X is a dual channel 12-bit A/D converter family with maximum sample rates up to 125 MSPS. It combines high performance and low power consumption in a compact 64 QFN package. Using an internal sample and hold and low jitter clock buffer, the ADC supports high SNR and high SFDR at high input frequencies. It has coarse and fine gain options that can be used to improve SFDR performance at lower full-scale input ranges.

ADS62P2X includes a digital processing block that consists of several useful and commonly used digital functions such as ADC offset correction, fine gain correction (in steps of 0.05 dB), decimation by 2,4,8 and in-built and custom programmable filters. By default, the digital processing block is bypassed, and its functions are disabled.

Two output interface options exist – parallel CMOS and DDR LVDS (Double Data Rate). ADS62P2X includes internal references while traditional reference pins and associated decoupling capacitors have been eliminated. Nevertheless, the device can also be driven with an external reference. The device is specified over the industrial temperature range (–40°C to 85°C).

Features

  • Maximum Sample Rate: 125 MSPS
  • 12-Bit Resolution with No Missing Codes
  • 95 dB Crosstalk
  • Parallel CMOS and DDR LVDS Output Options
  • 3.5 dB Coarse Gain and Programmable Fine Gain
    up to 6 dB for SNR/SFDR Trade-Off
  • Digital Processing Block with:
    • Offset Correction
    • Fine Gain Correction, in Steps of 0.05 dB
    • Decimation by 2/4/8
    • Built-in and Custom Programmable
      24-Tap Low-/High-/Band-Pass Filters
  • Supports Sine, LVPECL, LVDS, and LVCMOS Clocks and
    Amplitude Down to 400 mVPP
  • Clock Duty Cycle Stabilizer
  • Internal Reference; Supports External Reference also
  • 64-QFN Package (9mm × 9mm)
  • Pin Compatible 14-Bit Family (ADS62P4X)

Parametrics

Compare all products in High-speed ADCs (>10MSPS) Email Download to Excel
Part number Order Sample rate (Max) (MSPS) Features Resolution (Bits) Number of input channels SNR (dB) ENOB (Bits) SFDR (dB) Power consumption (Typ) (mW) Input range (Vp-p) Interface Operating temperature range (C) Analog input BW (MHz) Input buffer Package Group Package size: mm2:W x L (PKG) Rating Architecture
ADS62P24 Order now 105     High Performance     12     2     70.8     11.4     86     700     2     DDR LVDS
Parallel CMOS    
-40 to 85     450     No     VQFN | 64     64VQFN: 81 mm2: 9 x 9 (VQFN | 64)     Catalog     Pipeline    
ADS62P15 Samples not available 125     Low Power     11     2     67.1     10.8     84     740     2     DDR LVDS
Parallel CMOS    
-40 to 85     450     No     VQFN | 64     64VQFN: 81 mm2: 9 x 9 (VQFN | 64)     Catalog     Pipeline    
ADS62P19 Samples not available 250     High Performance     11     2     65.9     10.6     88     1250     2     DDR LVDS
Parallel CMOS    
-40 to 85     700     No     VQFN | 64     64VQFN: 81 mm2: 9 x 9 (VQFN | 64)     Catalog     Pipeline    
ADS62P22 Samples not available 65     High Performance     12     2     71.3     11.4     88     518     2     DDR LVDS
Parallel CMOS    
-40 to 85     450     No     VQFN | 64     64VQFN: 81 mm2: 9 x 9 (VQFN | 64)     Catalog     Pipeline    
ADS62P23 Samples not available 80     High Performance     12     2     71.2     11.4     88     587     2