ADS7263 14-bit 1MSPS 4x2/2x2 Simultaneous Sampling SAR ADC | TI.com

ADS7263 (ACTIVE)

14-bit 1MSPS 4x2/2x2 Simultaneous Sampling SAR ADC

 

Description

The ADS8363 is a dual, 16-bit, 1-MSPS analog-to-digital converter (ADC) with eight pseudo- or four fully-differential input channels grouped into two pairs for simultaneous signal acquisition. The analog inputs are maintained differentially to the input of the ADC. The input multiplexer can be used in either pseudo-differential mode, supporting up to four channels per ADC (4x2), or in fully-differential mode that allows to convert up to two inputs per ADC (2x2). The ADS7263 is a 14-bit version and the ADS7223 is a 12-bit version of the ADS8363.

The ADS8363, ADS7263, and ADS7223 offer two programmable reference outputs, flexible supply voltage ranges, a programmable auto-sequencer, data storage of up to four conversion results per channel, and several power-down features.

All devices are offered in a 5-mm x 5-mm, 32-pin VQFN package.

Features

  • Eight Pseudo- or Four Fully-Differential Inputs
  • Simultaneous Sampling of Two Channels
  • Excellent AC Performance:
    • SNR:
      93 dB (ADS8363)
      85 dB (ADS7263)
      73 dB (ADS7223)
    • THD:
      –98 dB (ADS8363)
      –92 dB (ADS7263)
      –86 dB (ADS7223)
  • Dual Programmable and Buffered 2.5-V Reference Allows:
    • Two Different Input Voltage Range Settings
    • Two-Level PGA Implementation
  • Programmable Auto-Sequencer
  • Integrated Data Storage (up to 4 per channel) for Oversampling Applications
  • 2-Bit Counter for Safety Applications
  • Fully Specified Over the Extended Industrial Temperature Range: –40°C to +125°C

All trademarks are the property of their respective owners.

WEBENCH® Designer ADS7263



Parametrics

Compare all products in Precision ADCs (<=10MSPS) Email Download to Excel
Part number Order Resolution (Bits) Sample rate (Max) (kSPS) Number of input channels Interface Operating temperature range (C) Package Group Approx. price (US$) Power consumption (Typ) (mW) Package size: mm2:W x L (PKG) Architecture Input type Multi-channel configuration Reference mode Features Input range (Max) (V) Input range (Min) (V) Analog voltage AVDD (Min) (V) Analog voltage AVDD (Max) (V) Digital supply (Min) (V) Digital supply (Max) (V) INL (Max) (+/-LSB) SNR (dB) THD (Typ) (dB) Rating
ADS7263 Order now 14     1000     4     SPI     -40 to 125     VQFN | 32     6.95 | 1ku     47.2     32VQFN: 25 mm2: 5 x 5 (VQFN | 32)     SAR     Differential
Pseudo-Differential    
Multiplexed
Simultaneous Sampling    
Ext
Int    
   
5.5     0     2.7     5.5     2.3     5.5     2     85     -92     Catalog    
ADS7223 Order now 12     1000     4     SPI     -40 to 125     VQFN | 32     3.95 | 1ku     47.2     32VQFN: 25 mm2: 5 x 5 (VQFN | 32)     SAR     Differential
Pseudo-Differential    
Multiplexed
Simultaneous Sampling    
Ext
Int    
   
5.5     0     2.7     5.5     2.3     5.5     0.5     73     -86     Catalog    
ADS8361 Order now 16     500     4     Serial     -40 to 125     SSOP | 24
VQFN | 32    
9.19 | 1ku     150     24SSOP: 52 mm2: 6 x 8.65 (SSOP | 24)
32VQFN: 25 mm2: 5 x 5 (VQFN | 32)    
SAR     Differential     Simultaneous Sampling     Ext
Int    
   
5.25     0     4.75     5.25     2.7     5.5     8     83     -94     Catalog    
ADS8363 Order now 16     1000     4     SPI     -40 to 125     VQFN | 32