Resolution (Bits) |
Sample Rate (Max) (kSPS) |
Number of input channels |
Interface |
Operating temperature range (C) |
Package Group |
Approx. price (US$) |
Power consumption (Typ) (mW) |
Package size: mm2:W x L (PKG) |
Architecture |
Input type |
Multi-channel configuration |
Reference mode |
Features |
Input range (Max) (V) |
Input range (Min) (V) |
Analog voltage AVDD (Min) (V) |
Analog voltage AVDD (Max) (V) |
Digital supply (Min) (V) |
Digital supply (Max) (V) |
INL (Max) (+/-LSB) |
SINAD (dB) |
SNR (dB) |
THD (Typ) (dB) |
Rating |
ADS7818 | ADS7834 | ADS7835 |
---|---|---|
12 | 12 | 12 |
500 | 500 | 500 |
1 | 1 | 1 |
Serial | Serial | Serial |
-40 to 85 | -40 to 85 | -40 to 85 |
PDIP | 8
VSSOP | 8 |
VSSOP | 8 | VSSOP | 8 |
2.63 | 1ku | 2.57 | 1ku | 2.89 | 1ku |
11 | 11 | 17.5 |
See datasheet (PDIP) 8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8) |
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8) | 8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8) |
SAR | SAR | SAR |
Pseudo-Differential Single-Ended |
Pseudo-Differential Single-Ended |
Single-Ended |
|
|
|
Ext Int |
Ext Int |
Ext Int |
|
|
|
5.25 | 2.5 | 2.5 |
0 | 0 | -2.5 |
4.75 | 4.75 | 4.75 |
5.25 | 5.25 | 5.25 |
4.75 | 4.75 | 4.75 |
5.25 | 5.25 | 5.25 |
1 | 1 | 1 |
72 | 72 | 72 |
72 | 72 | 72 |
-78 | -78 | -78 |
Catalog | Catalog | Catalog |
Order now | Order now | Order now |