ADS7834 12-Bit High Speed Low Power Sampling Analog-to-Digital Converter | TI.com

ADS7834 (ACTIVE)

12-Bit High Speed Low Power Sampling Analog-to-Digital Converter

 

Description

The ADS7834 is a 12-bit sampling analog-to-digital converter (A/D) complete with sample/hold, internal 2.5V reference, and synchronous serial interface. Typical power dissipation is 11mW at a 500kHz throughput rate. The device can be placed into a power-down mode that reduces dissipation to just 2.5mW. The input range is zero to the reference voltage, and the internal reference can be overdriven by an external voltage.

Low power, small size, and high speed make the ADS7834 ideal for battery-operated systems such as wireless communication devices, portable multi-channel data loggers, and spectrum analyzers. The serial interface also provides low-cost isolation for remote data acquisition. The ADS7834 is available in a plastic mini-DIP-8 or an MSOP-8 package and is ensured over the –40°C to +85°C temperature range.

Features

  • 500kHz THROUGHPUT RATE
  • 2.5V INTERNAL REFERENCE
  • LOW POWER: 11mW
  • SINGLE-SUPPLY +5V OPERATION
  • DIFFERENTIAL INPUT
  • SERIAL INTERFACE
  • 12-BITS NO MISSING CODES
  • MINI-DIP-8 AND MSOP-8
  • 0V TO VREF INPUT RANGE
  • APPLICATIONS
    • BATTERY-OPERATED SYSTEMS
    • DIGITAL SIGNAL PROCESSING
    • HIGH-SPEED DATA ACQUISITION
    • WIRELESS COMMUNICATION SYSTEMS

All trademarks are the property of their respective owners.

WEBENCH® Designer ADS7834



Parametrics

Compare all products in Precision ADCs (<=10MSPS) Email Download to Excel
Part number Order Resolution (Bits) Sample rate (Max) (kSPS) Number of input channels Interface Operating temperature range (C) Package Group Approx. price (US$) Power consumption (Typ) (mW) Package size: mm2:W x L (PKG) Architecture Input type Multi-channel configuration Reference mode Features Input range (Max) (V) Input range (Min) (V) Analog voltage AVDD (Min) (V) Analog voltage AVDD (Max) (V) Digital supply (Min) (V) Digital supply (Max) (V) INL (Max) (+/-LSB) SNR (dB) THD (Typ) (dB) Rating
ADS7834 Order now 12     500     1     Serial     -40 to 85     VSSOP | 8     2.57 | 1ku     11     8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)     SAR     Pseudo-Differential
Single-Ended    
   
Ext
Int    
   
2.5     0     4.75     5.25     4.75     5.25     1     72     -78     Catalog    
ADS7818 Samples not available 12     500     1     Serial     -40 to 85     PDIP | 8
VSSOP | 8    
2.63 | 1ku     11     See datasheet (PDIP)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
SAR     Pseudo-Differential
Single-Ended    
   
Ext
Int    
   
5.25     0     4.75     5.25     4.75     5.25     1     72     -78     Catalog    
ADS7835 Order now 12     500     1     Serial     -40 to 85     VSSOP | 8     2.89 | 1ku     17.5     8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)     SAR     Single-Ended    
   
Ext
Int    
   
2.5     -2.5     4.75     5.25     4.75     5.25     1     72     -78     Catalog