ADS7887M 2.35V-5.25V, 10 Bit, 1.25MSPS, Serial ADC | TI.com

ADS7887M (NRND)

2.35V-5.25V, 10 Bit, 1.25MSPS, Serial ADC

 

Description

The ADS7887 is a 10-bit 1.25-MSPS analog-to-digital converter (ADC). The device includes a capacitor-based SAR A/D converter with inherent sample and hold. The serial interface is controlled by the CS and SCLK signals for glueless connections with microprocessors and DSPs. The input signal is sampled with the falling edge of CS, and SCLK is used for conversion and serial data output.

The device operates from a wide supply range from 2.35 V to 5.25 V. The low power consumption of the device makes it suitable for battery-powered applications. The device also includes a power-saving powerdown feature for when the device is operated at lower conversion speeds.

The high level of the digital input to the device is not limited to device VDD. This means the digital input can go as high as 5.25 V when device supply is 2.35 V. This feature is useful when digital signals are coming from other circuits with different supply levels. Also, this relaxes restriction on power-up sequencing.

The ADS7887 is available in a 6-pin SOT23 package and is specified for operation from –55°C to 125°C.

Features

  • 1.25-MHz Sample Rate Serial Device
  • 10-Bit Resolution
  • Zero Latency
  • 25-MHz Serial Interface
  • Supply Range: 2.35 V to 5.25 V
  • Typical Power Dissipation at 1.25 MSPS:
    • 3.8 mW at 3-V VDD
    • 8 mW at 5-V VDD
  • ±0.35 LSB INL, DNL
  • 61-dB SINAD, –84-dB THD
  • Unipolar Input Range: 0 V to VDD
  • Power Down Current: 10 µA Max
  • Wide Input Bandwidth: 15 MHz at 3 dB
  • 6-Pin SOT23 Package
  • APPLICATIONS
    • Base Band Converters in Radio Communication
    • Motor Current/Bus Voltage Sensors in Digital Drives
    • Optical Networking (DWDM, MEMS Based Switching)
    • Optical Sensors
    • Battery Powered Systems
    • Medical Instrumentations
    • High-Speed Data Acquisition Systems
    • High-Speed Closed-Loop Systems

View more