ADS7924 12-Bit 4-Ch MUX-Input SAR ADC With Intelligent System Power Control | TI.com

ADS7924 (ACTIVE) 12-Bit 4-Ch MUX-Input SAR ADC With Intelligent System Power Control

 

Description

The ADS7924 is a four-channel, 12-bit, analog-to-digital converter (ADC) with an I2C™ interface. With its low-power ADC core, support for low-supply operation, and a flexible measurement sequencer that essentially eliminates power consumption between conversions, the ADS7924 forms a complete monitoring system for power-critical applications such as battery-powered equipment and energy harvesting systems.

The ADS7924 features dedicated data registers and onboard programmable digital threshold comparators for each input. Alarm conditions can be programmed that generate an interrupt. The combination of data buffering, programmable threshold comparisons, and alarm interrupts minimize the host microcontroller time needed to supervise the ADS7924.

The four-channel input multiplexer (MUX) is routed through external pins to allow a common signal conditioning circuit to be used between the MUX and ADC, thereby reducing overall component count. The low-power ADC uses the analog supply as its reference and can acquire and convert signals in only 10 µs. An onboard oscillator eliminates the need to supply a master clock.

The ADS7924 is offered in a small 3-mm × 3-mm WQFN and is fully specified for operation over the industrial temperature range of –40°C to 85°C.

Features

  • Intelligent Monitoring:
    • Auto-Sequencing of 4-Channel Multiplexer
    • Individual Alarm Thresholds for Each Channel
    • Programmable Scan Rate
  • MicroPOWER™ Monitoring:
    • Four-Channel Scanning:
      • Every 1 ms → 25 µW
      • Every 10 ms → 5 µW
      • < 1 µA of Power-Down Current
    • Programmable Interrupt Pin Controls Shutdown/Wakeup of the Microcontroller
    • Auto Power-Down Control
    • PWRCON Pin Allows Shutdown of External Operational Amplifiers
  • Wide Supply Range:
    • Analog Supply: 2.2 V to 5.5 V
    • Digital Supply: 1.65 V to 5.5 V
  • Small Footprint: 3-mm × 3-mm WQFN

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Precision ADCs (<=10MSPS) Email Download to Excel
Part number Order Resolution (Bits) Sample rate (Max) (kSPS) Number of input channels Interface Operating temperature range (C) Package Group Approx. price (US$) Power consumption (Typ) (mW) Package size: mm2:W x L (PKG) Architecture Input type Multi-channel configuration Reference mode Features Input range (Max) (V) Input range (Min) (V) Analog voltage AVDD (Min) (V) Analog voltage AVDD (Max) (V) Digital supply (Min) (V) Digital supply (Max) (V) INL (Max) (+/-LSB) SNR (dB) THD (Typ) (dB) Rating
ADS7924 Order now 12     100     4     I2C     -40 to 85     WQFN | 16     1.25 | 1ku     0.5     16WQFN: 9 mm2: 3 x 3 (WQFN | 16)     SAR     Single-Ended     Multiplexed     Supply     Oscillator
Small Size    
5.5     0     2.2     5.5     1.65     5.5     1.5         Catalog    
ADS7056 Order now 14     2500     1     SPI     -40 to 125     X2QFN | 8     2.00 | 1ku     3.5     8X2QFN: 2 mm2: 1.5 x 1.5 (X2QFN | 8)     SAR     Single-Ended         Supply     Small Size     3.6     0     2.35     3.6     1.65     3.6     3     74.9     -85     Catalog    
ADS7142 Order now 12     140     2     I2C     -40 to 125     X2QFN | 10     0.85 | 1ku     0.0009     10X2QFN: 3 mm2: 2 x 1.5 (X2QFN | 10)     SAR     Pseudo-Differential
Single-Ended    
Multiplexed     Supply     Comparator
Oscillator
Small Size    
3.6     0     1.65     3.6     1.65     3.6     1     71.5     -80     Catalog    
ADS7950 Order now 12     1000     4     SPI     -40 to 125     TSSOP | 30
VQFN | 24    
2.30 | 1ku     11.5