ADS7960 8 Bit, 1 MSPS, 12 Ch, Single Ended, Micro Power, sr i/f, SAR ADC | TI.com

ADS7960 (ACTIVE)

8 Bit, 1 MSPS, 12 Ch, Single Ended, Micro Power, sr i/f, SAR ADC

 

Automotive AEC-Q100 Grade 1 qualified version available, see ADS7960-Q1.

Description

The ADS79xx is a 12-, 10-, 8-bit pin compatible multichannel analog-to-digital converter family. The device comparison table shows all twelve devices from this product family.

The devices include a capacitor based SAR A/D converter with inherent sample and hold.

The devices accept a wide analog supply range from 2.7 V to 5.25 V. Very low power consumption makes these devices suitable for battery-powered and isolated power-supply applications.

A wide 1.7-V to 5.25-V I/O supply range facilitates a glueless interface with the most commonly used digital hosts. The serial interface is controlled by CS and SCLK for easy connection with microprocessors and DSP.

The input signal is sampled with the falling edge of CS. It uses SCLK for conversion, serial data output, and reading serial data in. The devices allow auto sequencing of preselected channels or manual selection of a channel for the next conversion cycle.

There are two software selectable input ranges (0 V to VREF and 0 V to 2 × VREF), individually configurable GPIOs (four in case of the TSSOP and one on the VQFN package devices), and two programmable alarm thresholds per channel. These features make the devices suitable for most data acquisition applications.

The devices offer an attractive power-down feature. This is extremely useful for power saving when the device is operated at lower conversion speeds.

The 16-, 12-channel devices from this family are available in a 38-pin TSSOP and 32 pin VQFN package and the 4/8-channel devices are available in a 30-pin TSSOP and 24 pin VQFN packages.

Features

  • 1-MHz Sample Rate Serial Devices
  • Product Family of 12-, 10-, 8-Bit Resolution
  • Zero Latency
  • 20-MHz Serial Interface
  • Analog Supply Range: 2.7 to 5.25 V
  • I/O Supply Range: 1.7 to 5.25 V
  • Two SW Selectable Unipolar, Input Ranges: 0 to VREF and 0 to 2 x VREF
  • Auto and Manual Modes for Channel Selection
  • 4-, 8-Channel Devices and 12-, 16-Channel Devices Share the Same Footprint
  • Two Programmable Alarm Levels per Channel
  • Four Individually Configurable GPIOs in TSSOP Package: One GPIO in VQFN Package
  • Typical Power Dissipation: 14.5 mW (+VA = 5 V, +VBD = 3 V) at 1 MSPS
  • Power-Down Current (1 µA)
  • Input Bandwidth (47 MHz at 3 dB)
  • 38-, 30-Pin TSSOP and 32-, 24-Pin VQFN Packages

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Precision ADCs (<=10MSPS)

 
Resolution (Bits)
Sample Rate (Max) (kSPS)
Number of input channels
Interface
Operating temperature range (C)
Package Group
Approx. price (US$)
Power consumption (Typ) (mW)
Package size: mm2:W x L (PKG)
Architecture
Input type
Multi-channel configuration
Reference mode
Features
Input range (Max) (V)
Input range (Min) (V)
Analog voltage AVDD (Min) (V)
Analog voltage AVDD (Max) (V)
Digital supply (Min) (V)
Digital supply (Max) (V)
INL (Max) (+/-LSB)
SINAD (dB)
SNR (dB)
THD (Typ) (dB)
Rating
ADS7960 ADS7950 ADS7952 ADS7953 ADS7954 ADS7955 ADS7955-Q1 ADS7956 ADS7957 ADS7958 ADS7959 ADS7961
8     12     12     12     10     10     10     10     10     8     8     8    
1000     1000     1000     1000     1000     1000     1000     1000     1000     1000     1000     1000    
12     4     12     16     4     8     8     12     16     4     8     16    
SPI     SPI     SPI     SPI     SPI     SPI     SPI     SPI     SPI     SPI     SPI     SPI    
-40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125    
TSSOP | 38
VQFN | 32    
TSSOP | 30
VQFN | 24    
TSSOP | 38
VQFN | 32    
TSSOP | 38
VQFN | 32    
TSSOP | 30
VQFN | 24    
TSSOP | 30
VQFN | 24    
TSSOP | 30     TSSOP | 38
VQFN | 32    
TSSOP | 38
VQFN | 32    
TSSOP | 30
VQFN | 24    
TSSOP | 30
VQFN | 24    
TSSOP | 38
VQFN | 32    
1.85 | 1ku     2.07 | 1ku     3.33 | 1ku     4.01 | 1ku     2.10 | 1ku     2.43 | 1ku     3.19 | 1ku     2.97 | 1ku     3.51 | 1ku     1.13 | 1ku     1.49 | 1ku     2.21 | 1ku    
11.5     11.5     11.5     11.5     11.5     11.5     11.5     11.5     11.5     11.5     11.5     11.5    
38TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 38)
32VQFN: 25 mm2: 5 x 5 (VQFN | 32)    
30TSSOP: 50 mm2: 6.4 x 7.8 (TSSOP | 30)
24VQFN: 16 mm2: 4 x 4 (VQFN | 24)    
38TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 38)
32VQFN: 25 mm2: 5 x 5 (VQFN | 32)    
38TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 38)
32VQFN: 25 mm2: 5 x 5 (VQFN | 32)    
30TSSOP: 50 mm2: 6.4 x 7.8 (TSSOP | 30)
24VQFN: 16 mm2: 4 x 4 (VQFN | 24)    
30TSSOP: 50 mm2: 6.4 x 7.8 (TSSOP | 30)
24VQFN: 16 mm2: 4 x 4 (VQFN | 24)    
30TSSOP: 50 mm2: 6.4 x 7.8 (TSSOP | 30)     38TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 38)
32VQFN: 25 mm2: 5 x 5 (VQFN | 32)    
38TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 38)
32VQFN: 25 mm2: 5 x 5 (VQFN | 32)    
30TSSOP: 50 mm2: 6.4 x 7.8 (TSSOP | 30)
24VQFN: 16 mm2: 4 x 4 (VQFN | 24)    
30TSSOP: 50 mm2: 6.4 x 7.8 (TSSOP | 30)
24VQFN: 16 mm2: 4 x 4 (VQFN | 24)    
38TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 38)
32VQFN: 25 mm2: 5 x 5 (VQFN | 32)    
SAR     SAR