ADS823 10-Bit, 60-MSPS Analog-to-Digital Converter (ADC) | TI.com

ADS823
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
10-Bit, 60-MSPS Analog-to-Digital Converter (ADC)

 

Description

The ADS823 and ADS826 are pipeline, CMOS Analog-to-Digital Converters (ADCs) that operate from a single +5V power supply. These converters provide excellent performance with a single-ended input and can be operated with a differential input for added spurious performance. These high-performance converters include a 10-bit quantizer, high-bandwidth track-and-hold, and a high-accuracy internal reference. They also allow for disabling the internal reference and utilizing external references. This external reference option provides excellent gain and offset matching when used in multi-channel applications or in applications where full-scale range adjustment is required.

The ADS823 and ADS826 employ digital error correction techniques to provide excellent differential linearity for demanding imaging applications. Their low distortion and high SNR give the extra margin needed for medical imaging, communications, video, and test instrumentation. The ADS823 and ADS826 offer power dissipation of 265mW and also provide a power-down mode, thus reducing power dissipation to only 20mW.

The ADS823 and ADS826 are specified at a maximum sampling frequency of 60MHz and a single-ended input range of 1.5V to 3.5V. The ADS823 and ADS826 are available in an SSOP-28 package and are pin-compatible with the 10-bit, 40MHz ADS822 and ADS825, and the 10-bit, 75MHz ADS828.

Features

  • HIGH SNR: 60dB
  • HIGH SFDR: 74dBFS
  • LOW POWER: 265mW
  • INTERNAL/EXTERNAL REFERENCE OPTION
  • SINGLE-ENDED OR DIFFERENTIAL ANALOG INPUT
  • PROGRAMMABLE INPUT RANGE
  • LOW DNL: 0.25LSB
  • SINGLE +5V SUPPLY OPERATION
  • +3V/+5V LOGIC I/O COMPATIBLE (ADS826)
  • POWER DOWN: 20mW
  • SSOP-28 PACKAGE
  • APPLICATIONS
    • MEDICAL IMAGING
    • COMMUNICATIONS
    • CCD IMAGING
    • VIDEO DIGITIZING
    • TEST EQUIPMENT

Parametrics

Compare all products in High-speed ADCs (>10MSPS) Email Download to Excel
Part number Order Sample rate (Max) (MSPS) Features Resolution (Bits) Number of input channels SNR (dB) ENOB (Bits) SFDR (dB) Power consumption (Typ) (mW) Input range (Vp-p) Interface Operating temperature range (C) Analog input BW (MHz) Input buffer Package Group Package size: mm2:W x L (PKG) Rating Architecture
ADS823 Order now 60     Low Power     10     1     60     9.5     74     295     1
2    
Parallel CMOS     -40 to 85     300     No     SSOP | 28     28SSOP: 54 mm2: 5.3 x 10.2 (SSOP | 28)     Catalog     Pipeline    
ADS822 Samples not available 40     Low Power     10     1     60     9.5     72     200     1
2    
Parallel CMOS     -40 to 85     300     No     SSOP | 28     28SSOP: 54 mm2: 5.3 x 10.2 (SSOP | 28)     Catalog     Pipeline    
ADS825 Samples not available 40     Low Power     10     1     60     9.5     72     200     1
2    
Parallel CMOS     -40 to 85     300     No     SSOP | 28     28SSOP: 54 mm2: 5.3 x 10.2 (SSOP | 28)     Catalog     Pipeline    
ADS828 Samples not available 75     Low Power     10     1     58     9.3     70     340     1
2    
Parallel CMOS     -40 to 85     300     No     SSOP | 28     28SSOP: 54 mm2: 5.3 x 10.2 (SSOP | 28)     Catalog     Pipeline