ADS8329 2.7V-to-5.5V 16-Bit 1MSPS Serial Analog-to-Digital Converter (ADC) | TI.com

ADS8329 (ACTIVE)

2.7V-to-5.5V 16-Bit 1MSPS Serial Analog-to-Digital Converter (ADC)

 

Description

The ADS8329 is a low-power, 16-bit, 1-MSPS analog-to-digital converter (ADC) with a unipolar input. The device includes a 16-bit capacitor-based SAR ADC with inherent sample-and-hold.

The ADS8330 is based on the same core and includes a 2-to-1 input MUX with programmable option of TAG bit output. Both the ADS8329 and ADS8330 offer a high-speed, wide voltage serial interface and are capable of chain mode operation when multiple converters are used.

These converters are available in 4 × 4 QFN and 16-pin TSSOP packages, and are fully specified for operation over the industrial -40°C to +85°C temperature range.

Features

  • 2.7-V to 5.5-V Analog Supply, Low Power:
    • 15.5 mW (1 MHz, +VA = 3 V, +VBD = 1.8 V)
  • 1-MHz Sampling Rate 3 V ≤ +VA ≤ 5.5 V, 900-kHz Sampling Rate 2.7 V ≤ +VA ≤ 3 V
  • Excellent DC Performance:
    ±1.0 LSB Typ, ±1.75 LSB Max INL
    ±0.5 LSB Typ, ±1 LSB Max DNL
    16-Bit NMC Over Temperature
    ±0.5 mV Max Offset Error at 3 V
    ±1 mV Max Offset Error at 5 V
  • Excellent AC Performance at fI = 10 kHz with 93 dB SNR, 105 dB SFDR, -102 dB THD
  • Built-In Conversion Clock (CCLK)
  • 1.65 V to 5.5 V I/O Supply:
    SPI/DSP Compatible Serial
    SCLK up to 50 MHz
  • Comprehensive Power-Down Modes:
    Deep Power-Down
    Nap Power-Down
    Auto Nap Power-Down
  • Unipolar Input Range: 0 V to VREF
  • Software Reset
  • Global CONVST (Independent of CS)
  • Programmable Status/Polarity EOC/INT
  • 16-Pin 4 × 4 QFN and 16-Pin TSSOP Packages
  • Multi-Chip Daisy Chain Mode
  • Programmable TAG Bit Output
  • Auto/Manual Channel Select Mode (ADS8330)
  • APPLICATIONS
    • Communications
    • Transducer Interface
    • Medical Instruments
    • Magnetometers
    • Industrial Process Control
    • Data Acquisition Systems
    • Automatic Test Equipment

All trademarks are the property of their respective owners.

WEBENCH® Designer ADS8329



Parametrics

Compare all products in Precision ADCs (<=10MSPS) Email Download to Excel
Part number Order Resolution (Bits) Sample rate (Max) (kSPS) Number of input channels Interface Operating temperature range (C) Package Group Approx. price (US$) Power consumption (Typ) (mW) Package size: mm2:W x L (PKG) Architecture Input type Multi-channel configuration Reference mode Features Input range (Max) (V) Input range (Min) (V) Analog voltage AVDD (Min) (V) Analog voltage AVDD (Max) (V) Digital supply (Min) (V) Digital supply (Max) (V) INL (Max) (+/-LSB) SNR (dB) THD (Typ) (dB) Rating
ADS8329 Order now 16     1000     1     SPI     -40 to 85     QFN | 16
TSSOP | 16    
7.20 | 1ku     13.2     16QFN: 16 mm2: 4 x 4 (QFN | 16)
16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)    
SAR     Differential
Single-Ended    
   
Ext     Daisy-Chainable
Oscillator    
5.5     0     2.7     5.5     1.65     5.5     1.75     93     -102     Catalog    
ADS7229 Samples not available 12     1000     1     Serial     -40 to 85     QFN | 16
TSSOP | 16    
2.30 | 1ku     13.7     16QFN: 16 mm2: 4 x 4 (QFN | 16)
16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)    
SAR     Pseudo-Differential
Single-Ended    
   
Ext     Daisy-Chainable
Oscillator    
5.5     0     2.7     5.5     1.65     5.5     0.5     73.9     -88.5     Catalog    
ADS7230 Order now 12     1000     2     Serial     -40 to 85     QFN | 16
TSSOP | 16    
3.15 | 1ku     13.7     16QFN: 16 mm2: 4 x 4 (QFN | 16)
16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)    
SAR     Pseudo-Differential
Single-Ended    
Multiplexed     Ext     Daisy-Chainable
Oscillator    
5.5     0     2.7     5.5     1.65     5.5     0.5     73.9     -88.5     Catalog    
ADS7279 Order now 14