ADS8515 16-Bit 250kHz CMOS Analog-to-Digital Converter With Parallel Interface 4.096V Internal Reference | TI.com

ADS8515 (ACTIVE) 16-Bit 250kHz CMOS Analog-to-Digital Converter With Parallel Interface 4.096V Internal Reference

 

Description

The ADS8515 is a complete 16-bit sampling analog-to-digital (A/D) converter using state-of-the-art CMOS structures. It contains a complete 16-bit, capacitor-based, SAR A/D converter with sample and hold (S/H), reference, clock, interface for microprocessor use, and 3-state output drivers.

The ADS8515 is specified at a 250-kHz sampling rate over the full temperature range. Precision resistors provide an industry standard ±10-V input range, while the innovative design allows operation from a single +5-V supply, with power dissipation under 100 mW.

The ADS8515 is available in a 28-pin SSOP package and is fully specified for operation over the industrial –40°C to 85°C temperature range.

Features

  • Standard ±10-V Input Range
  • 90-dB Min SNR with 20-kHz Input
  • ±2.0 LSB Max INL
  • ±1 LSB Max DNL, 16 Bits, No Missing Code
  • 5-V Analog Supply, Flexible I/O Supply Voltage at 1.65 V to 5.25 V
  • Pin-Compatible with ADS7805/10 (Low Speed), and 12-Bit ADS7804/8504
  • Uses Internal or External Reference
  • Full Parallel Data Output
  • 100-mW Typ Power Dissipation at 250 kSPS
  • 28-Pin SSOP Package
  • APPLICATIONS
    • Industrial Process Control
    • Data Acquisition Systems
    • Digital Signal Processing
    • Medical Equipment
    • Instrumentation

All other trademarks are the property of their respective owners

Parametrics

Compare all products in Precision ADCs (<=10MSPS) Email Download to Excel
Part number Order Resolution (Bits) Sample rate (Max) (kSPS) Number of input channels Interface Operating temperature range (C) Package Group Approx. price (US$) Power consumption (Typ) (mW) Package size: mm2:W x L (PKG) Architecture Input type Multi-channel configuration Reference mode Features Input range (Max) (V) Input range (Min) (V) Analog voltage AVDD (Min) (V) Analog voltage AVDD (Max) (V) Digital supply (Min) (V) Digital supply (Max) (V) INL (Max) (+/-LSB) SNR (dB) THD (Typ) (dB) Rating
ADS8515 Order now 16     250     1     Parallel     -40 to 85     SSOP | 28     5.75 | 1ku     155     28SSOP: 54 mm2: 5.3 x 10.2 (SSOP | 28)     SAR     Single-Ended         Ext
Int    
Oscillator     10     -10     4.75     5.25     1.65     5.25     2     92     -100     Catalog