ADS8586S (ACTIVE)

16-Bit High-Speed 6-Channel Simultaneous-Sampling ADC With Bipolar Inputs on a Single Supply

 

Description

The ADS8586S device is an 6-channel, integrated data acquisition (DAQ) system based on a simultaneous-sampling, 16-bit successive approximation (SAR) analog-to-digital converter (ADC) operating at a maximum of 250 kSPS per channel. The device features a complete analog front-end for each channel, including a programmable gain amplifier (PGA) with high input impedance of 1 MΩ, input clamp, low-pass filter, and an ADC input driver. The device also features a low-drift, precision reference with a buffer to drive the ADC. A flexible digital interface supporting serial, parallel, and parallel byte communication enables the device to be used with a variety of host controllers.

The ADS8586S can be configured to accept ±10-V or ±5-V true bipolar inputs using a single 5-V supply. The high input impedance allows direct connection with sensors and transformers, thus eliminating the need for external driver circuits. The high performance and accuracy, along with zero-latency conversions offered by this device, also make the ADS8586S a great choice for many industrial automation and control applications.

Features

  • 16-Bit ADC with Integrated Analog Front-End
  • Simultaneous Sampling: 6-Channels
  • Pin-Programmable Bipolar Inputs: ±10 V and ±5 V
  • High Input Impedance: 1 MΩ
  • 5-V Analog Supply: 2.3-V to 5-V Digital Supply
  • Overvoltage Input Clamp with 7-kV ESD
  • Low-Drift, On-Chip Reference (2.5 V) and Buffer
  • Excellent Performance:
    • 250-kSPS Max Throughput per Channel
    • DNL: ±0.35 LSB; INL: ±0.45 LSB
    • SNR: 96.4 dB; THD: −114 dB
  • Over Temperature Performance:
    • Max Offset Drift: 3 ppm/°C
    • Gain Drift: 6 ppm/°C
  • On-Chip Digital Filter for Oversampling
  • Flexible Parallel, Byte, and Serial Interface
  • Temperature Range: –40°C to +125°C
  • Package: 64-Pin LQFP

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Precision ADCs (<=10MSPS)

 
Resolution (Bits)
Sample Rate (max) (SPS)
# Input Channels
Input Type
Power Consumption (Typ) (mW)
Input Range (Min) (V)
Input Range (Max) (V)
Interface
Features
Analog Voltage AVDD (Min) (V)
Analog Voltage AVDD (Max) (V)
Architecture
Operating Temperature Range (C)
Pin/Package
THD (Typ) (dB)
SNR (dB)
Reference Mode
ADS8586S ADS8578S ADS8584S ADS8588S ADS8688
16    14    16    16    16   
250000    200000    330000    200000    500000   
6    8    4    8    8   
Single-Ended    Single-Ended    Single-Ended    Single-Ended    Single-Ended   
73    88.5    54.5    88.5    65   
-10    -10    -10    -10    -10.24   
10    10    10    10    10.24   
Byte-Wide
Parallel
SPI   
Byte-Wide
Parallel
SPI   
Byte-Wide
Parallel
SPI   
Byte-Wide
Parallel
SPI   
SPI   
Oscillator
Over-Voltage Protection
PGA   
Oscillator
Over-Voltage Protection
PGA   
Oscillator
Over-Voltage Protection
PGA   
Oscillator
Over-Voltage Protection
PGA   
Daisy-Chainable
Oscillator
Over-Voltage Protection
PGA   
4.75    4.75    4.75    4.75    4.75   
5.25    5.25    5.25    5.25    5.25   
SAR    SAR    SAR    SAR    SAR   
-40 to 125    -40 to 125    -40 to 125    -40 to 125    -40 to 125   
64LQFP    64LQFP    64LQFP    64LQFP    38TSSOP   
-114    -114    -114    -114    -102   
92.7    85.8    92.7    92.7    92   
Ext
Int   
Ext
Int   
Ext
Int   
Ext
Int   
Ext
Int