The ADS8664 and ADS8668 are 4- and 8-channel, integrated data acquisition systems based on a 12-bit successive approximation (SAR) analog-to-digital converter (ADC), operating at a throughput of 500 kSPS. The devices feature integrated analog front-end circuitry for each input channel with overvoltage protection up to ±20 V, a 4- or 8-channel multiplexer with automatic and manual scanning modes, and an on-chip, 4.096-V reference with low temperature drift. Operating on a single 5-V analog supply, each input channel on the devices can support true bipolar input ranges of ±10.24 V, ±5.12 V, ±2.56 V, ±1.28V and ±0.64V, as well as unipolar input ranges of 0 V to 10.24 V, 0 V to 5.12 V, 0 V to 2.56 V and 0 V to 1.28 V. The gain of the analog front-end for all input ranges is accurately trimmed to ensure a high dc precision. The input range selection is software-programmable and independent for each channel. The devices offer a 1-MΩ constant resistive input impedance irrespective of the selected input range.
The ADS8664 and ADS8668 offer a simple SPI-compatible serial interface to the digital host and also support daisy-chaining of multiple devices. The digital supply operates from 1.65 V to 5.25 V, enabling direct interface to a wide range of host controllers.
Resolution (Bits) |
Sample Rate (Max) (kSPS) |
Number of input channels |
Interface |
Operating temperature range (C) |
Package Group |
Approx. price (US$) |
Power consumption (Typ) (mW) |
Package size: mm2:W x L (PKG) |
Architecture |
Input type |
Multi-channel configuration |
Reference mode |
Features |
Input range (Max) (V) |
Input range (Min) (V) |
Analog voltage AVDD (Min) (V) |
Analog voltage AVDD (Max) (V) |
Digital supply (Min) (V) |
Digital supply (Max) (V) |
INL (Max) (+/-LSB) |
SINAD (dB) |
SNR (dB) |
THD (Typ) (dB) |
Rating |
ADS8668 | ADS8664 | ADS8674 | ADS8678 | ADS8684 | ADS8684A | ADS8688 | ADS8688A | ADS8694 |
---|---|---|---|---|---|---|---|---|
12 | 12 | 14 | 14 | 16 | 16 | 16 | 16 | 18 |
500 | 500 | 500 | 500 | 500 | 500 | 500 | 500 | 500 |
8 | 4 | 4 | 8 | 4 | 4 | 8 | 8 | 4 |
SPI | SPI | SPI | SPI | SPI | SPI | SPI | SPI | SPI |
-40 to 125 | -40 to 125 | -40 to 125 | -40 to 125 | -40 to 125 | -40 to 125 | -40 to 125 | -40 to 125 | -40 to 125 |
TSSOP | 38 | TSSOP | 38 | TSSOP | 38 | TSSOP | 38 | TSSOP | 38 | TSSOP | 38 | TSSOP | 38 | TSSOP | 38 | TSSOP | 38 |
4.00 | 1ku | 2.80 | 1ku | 4.25 | 1ku | 6.00 | 1ku | 5.90 | 1ku | 6.40 | 1ku | 8.45 | 1ku | 9.00 | 1ku | 8.30 | 1ku |
65 | 65 | 65 | 65 | 65 | 65 | 65 | 65 | 65 |
38TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 38) | 38TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 38) | 38TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 38) | 38TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 38) | 38TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 38) | 38TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 38) | 38TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 38) | 38TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 38) | 38TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 38) |
SAR | SAR | SAR | SAR | SAR | SAR | SAR | SAR | SAR |
Single-Ended | Single-Ended | Single-Ended | Single-Ended | Single-Ended | Single-Ended | Single-Ended | Single-Ended | Single-Ended |
Multiplexed | Multiplexed | Multiplexed | Multiplexed | Multiplexed | Multiplexed | Multiplexed | Multiplexed | Multiplexed |
Int | Int | Int | Int |