The ADS8681, ADS8685, and ADS8689 belong to a family of integrated data acquisition system based on a successive approximation (SAR) analog-to-digital converter (ADC). The devices feature a high-speed, high-precision SAR ADC, integrated analog front-end (AFE) input driver circuit, overvoltage protection circuit up to ±20 V, and an on-chip 4.096-V reference with extremely low temperature drift.
The devices operate on a single 5-V analog supply, but support true bipolar input ranges of ±12.288 V, ±6.144 V, ±10.24 V, ±5.12 V, and ±2.56 V, as well as unipolar input ranges of 0 V to 12.288 V, 0 V to 10.24 V, 0 V to 6.144 V, and 0 V to 5.12 V. The gain and offset errors are accurately trimmed within the specified values for each input range to ensure high dc precision. The input range selection is done by software programming of the device internal registers. The devices offer a high resistive input impedance (≥ 1 MΩ) irrespective of the selected input range.
The multiSPI digital interface is backward-compatible to the traditional SPI protocol. Additionally, configurable features simplify interface to a wide range of host controllers.
All trademarks are the property of their respective owners.
Resolution (Bits) |
Sample Rate (Max) (kSPS) |
Number of input channels |
Interface |
Operating temperature range (C) |
Package Group |
Approx. price (US$) |
Power consumption (Typ) (mW) |
Package size: mm2:W x L (PKG) |
Architecture |
Input type |
Multi-channel configuration |
Reference mode |
Features |
Input range (Max) (V) |
Input range (Min) (V) |
Analog voltage AVDD (Min) (V) |
Analog voltage AVDD (Max) (V) |
Digital supply (Min) (V) |
Digital supply (Max) (V) |
INL (Max) (+/-LSB) |
SINAD (dB) |
SNR (dB) |
THD (Typ) (dB) |
Rating |
ADS8685 | ADS8661 | ADS8665 | ADS8671 | ADS8675 | ADS8681 | ADS8689 | ADS8691 | ADS8695 | ADS8699 |
---|---|---|---|---|---|---|---|---|---|
16 | 12 | 12 | 14 | 14 | 16 | 16 | 18 | 18 | 18 |
500 | 1250 | 500 | 1000 | 500 | 1000 | 100 | 1000 | 500 | 100 |
1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
SPI | SPI | SPI | SPI | SPI | SPI | SPI | SPI | SPI | SPI |
-40 to 125 | -40 to 125 | -40 to 125 | -40 to 125 | -40 to 125 | -40 to 125 | -40 to 125 | -40 to 125 | -40 to 125 | -40 to 125 |
TSSOP | 16 | TSSOP | 16 | TSSOP | 16 | TSSOP | 16 | TSSOP | 16 |
TSSOP | 16
WQFN | 16 |
TSSOP | 16 | TSSOP | 16 | TSSOP | 16 | TSSOP | 16 |
3.10 | 1ku | 2.00 | 1ku | 1.50 | 1ku | 2.85 | 1ku | 2.15 | 1ku | 4.10 | 1ku | 2.40 | 1ku | 5.30 | 1ku | 4.60 | 1ku | 3.20 | 1ku |
29 | 36 | 25 | 34 | 27 | 42 | 21 | 42 | 29 | 21 |
16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16) | 16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16) | 16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16) | 16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16) | 16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16) |
16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)
16WQFN: 16 mm2: 4 x 4 (WQFN | 16) |
16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16) | 16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16) | 16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16) | 16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16) |
SAR | SAR | SAR | SAR | SAR | SAR | SAR | SAR | SAR | SAR |
Single-Ended | Single-Ended | Single-Ended | Single-Ended | Single-Ended | Single-Ended | Single-Ended | Single-Ended | Single-Ended | Single-Ended |
|
|