ADS8695 18-Bit 500kSPS Single-Supply SAR ADC Data Acquisition System With Programmable Bipolar Input Ranges | TI.com

ADS8695 (ACTIVE)

18-Bit 500kSPS Single-Supply SAR ADC Data Acquisition System With Programmable Bipolar Input Ranges

 

Description

The ADS8691, ADS8695, and ADS8699 belong to a family of integrated data acquisition system based on a successive approximation (SAR) analog-to-digital converter (ADC). The devices feature a high-speed, high-precision SAR ADC, integrated analog front-end (AFE) input driver circuit, overvoltage protection circuit up to ±20 V, and an on-chip 4.096-V reference with extremely low temperature drift.

The devices operate on a single 5-V analog supply, but support true bipolar input ranges of ±12.288 V, ±6.144 V, ±10.24 V, ±5.12 V, and ±2.56 V, as well as unipolar input ranges of 0 V to 12.288 V, 0 V to 10.24 V, 0 V to 6.144 V, and 0 V to 5.12 V. The gain and offset errors are accurately trimmed within the specified values for each input range to ensure high dc precision. The input range selection is done by software programming of the device internal registers. The devices offer a high resistive input impedance (≥ 1 MΩ) irrespective of the selected input range.

The multiSPI digital interface is backward-compatible to the traditional SPI protocol. Additionally, configurable features simplify interface to a wide range of host controllers.



Features

  • 18-Bit ADC With Integrated Analog Front-End
  • High Speed:
    • ADS8691: 1 MSPS
    • ADS8695: 500 kSPS
    • ADS8699: 100 kSPS
  • Software Programmable Input Ranges:
    • Bipolar Ranges: ±12.288 V, ±10.24 V, ±6.144 V, ±5.12 V, and ±2.56 V
    • Unipolar Ranges: 0 V–12.288 V, 0 V–10.24 V, 0 V–6.144 V, and 0 V–5.12 V
  • 5-V Analog Supply: 1.65-V to 5-V I/O Supply
  • Constant Resistive Input Impedance ≥ 1 MΩ
  • Input Overvoltage Protection: Up to ±20 V
  • On-Chip, 4.096-V Reference With Low Drift
  • Excellent Performance:
    • DNL: ±0.6 LSB; INL: ±1.75 LSB
    • SNR: 92.5 dB; THD: –110 dB
  • ALARM → High, Low Threshold
  • multiSPI™ Interface With Daisy-Chain
  • Extended Industrial Temperature Range:
    –40°C to +125°C

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Precision ADCs (<=10MSPS) Email Download to Excel
Part number Order Resolution (Bits) Sample rate (Max) (kSPS) Number of input channels Interface Operating temperature range (C) Package Group Approx. price (US$) Power consumption (Typ) (mW) Package size: mm2:W x L (PKG) Architecture Input type Multi-channel configuration Reference mode Features Input range (Max) (V) Input range (Min) (V) Analog voltage AVDD (Min) (V) Analog voltage AVDD (Max) (V) Digital supply (Min) (V) Digital supply (Max) (V) INL (Max) (+/-LSB) SNR (dB) THD (Typ) (dB) Rating
ADS8695 Order now 18     500     1     SPI     -40 to 125     TSSOP | 16     4.60 | 1ku     29     16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)     SAR     Single-Ended    
   
Int     Oscillator
Over-Voltage Protection
PGA    
12.288     -12.288     4.75     5.25     1.65     5.25     3     92.5     -110     Catalog    
ADS8661 Order now 12     1250     1     SPI     -40 to 125     TSSOP | 16     2.00 | 1ku     36     16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)     SAR     Single-Ended    
   
Ext
Int    
Oscillator
Over-Voltage Protection
PGA    
12.288     -12.288     4.75     5.25     1.65     5.25     0.35     73.5     -102     Catalog    
ADS8665 Order now 12     500     1     SPI     -40 to 125     TSSOP | 16     1.50 | 1ku     25     16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)     SAR     Single-Ended    
   
Ext
Int    
Oscillator
Over-Voltage Protection
PGA    
12.288     -12.288     4.75     5.25     1.65     5.25     0.35     73.5     -102     Catalog    
ADS8671 Order now 14