ADS9224R 16-bit, 3-MSPS, dual-channel, simultaneous-sampling SAR ADC with internal reference and enhanced SPI | TI.com

ADS9224R (PREVIEW) 16-bit, 3-MSPS, dual-channel, simultaneous-sampling SAR ADC with internal reference and enhanced SPI

16-bit, 3-MSPS, dual-channel, simultaneous-sampling SAR ADC with internal reference and enhanced SPI - ADS9224R
 

Sample availability

Prototype samples are available (XDS9224RIRHBR). Order now

Parametrics

Compare all products in Precision ADCs (<=10MSPS) Email Download to Excel
Part number Order Resolution (Bits) Sample rate (Max) (kSPS) Number of input channels Interface Operating temperature range (C) Package Group Approx. price (US$) Power consumption (Typ) (mW) Package size: mm2:W x L (PKG) Architecture Input type Multi-channel configuration Reference mode Features Input range (Max) (V) Input range (Min) (V) Analog voltage AVDD (Min) (V) Analog voltage AVDD (Max) (V) Digital supply (Min) (V) Digital supply (Max) (V) INL (Max) (+/-LSB) SNR (dB) THD (Typ) (dB) Rating
ADS9224R Order now 16     3000     2     Enhanced SPI
SPI    
-40 to 125     VQFN | 32     9.90 | 1ku     120     32VQFN: 25 mm2: 5 x 5 (VQFN | 32)     SAR     Differential     Simultaneous Sampling     Int           4.5     5.5     1.65     5.5     2     93.5     -110     Catalog    
ADS7253 Order now 12     1000     2     SPI     -40 to 125     TSSOP | 16
WQFN | 16    
3.50 | 1ku     45     16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)
16WQFN: 9 mm2: 3 x 3 (WQFN | 16)    
SAR     Pseudo-Differential
Single-Ended    
Simultaneous Sampling     Ext
Int    
Small Size     5.5     0     4.5     5.5     1.65     5.5     1     73.5     -90     Catalog    
ADS7853 Order now 14     1000     2     SPI     -40 to 125     TSSOP | 16
WQFN | 16    
6.00 | 1ku     45     16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)
16WQFN: 9 mm2: 3 x 3 (WQFN | 16)    
SAR     Pseudo-Differential
Single-Ended    
Simultaneous Sampling     Ext
Int    
Small Size     5.5     0     4.5     5.5     1.65     5.5     2     84     -100     Catalog    
ADS8353 Order now 16     600     2     SPI     -40 to 125     TSSOP | 16
WQFN | 16    
9.00 | 1ku     45