Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 26 Iout (typ) (A) 1 GBW (typ) (MHz) 0.67 Slew rate (typ) (V/µs) 19 Iq per channel (typ) (mA) 40 Features Adj Current Limit, Shutdown Rating Catalog Operating temperature range (°C) -40 to 125 Rail-to-rail No Architecture FET
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 26 Iout (typ) (A) 1 GBW (typ) (MHz) 0.67 Slew rate (typ) (V/µs) 19 Iq per channel (typ) (mA) 40 Features Adj Current Limit, Shutdown Rating Catalog Operating temperature range (°C) -40 to 125 Rail-to-rail No Architecture FET
VQFN (RGZ) 48 49 mm² 7 x 7
  • Integrated powerline driver with thermal and overcurrent protection
  • Conforms to EN50065-1
  • Pin-compatible to AFE031
  • Large output swing: 13 VPP at 1 A
    (15-V supply)
  • Low power consumption: 15 mW
    (receive mode)
  • Programmable Tx and Rx filters
  • Supports EN50065 CENELEC bands A, B, C, D
  • Supports OFDM, FSK, and S-FSK
  • Supports IEC 61334
  • Receive sensitivity: 20 µVRMS, typical
  • Programmable Tx/Rx gain control
  • Four-wire serial peripheral interface
  • Two integrated zero crossing detectors
  • Two-wire transceiver buffer
  • Package: QFN-48 PowerPAD™
  • Extended junction temperature range:
    –40°C to +125°C
  • Integrated powerline driver with thermal and overcurrent protection
  • Conforms to EN50065-1
  • Pin-compatible to AFE031
  • Large output swing: 13 VPP at 1 A
    (15-V supply)
  • Low power consumption: 15 mW
    (receive mode)
  • Programmable Tx and Rx filters
  • Supports EN50065 CENELEC bands A, B, C, D
  • Supports OFDM, FSK, and S-FSK
  • Supports IEC 61334
  • Receive sensitivity: 20 µVRMS, typical
  • Programmable Tx/Rx gain control
  • Four-wire serial peripheral interface
  • Two integrated zero crossing detectors
  • Two-wire transceiver buffer
  • Package: QFN-48 PowerPAD™
  • Extended junction temperature range:
    –40°C to +125°C

The AFE030 is a low-cost, integrated, powerline communications (PLC) analog front-end (AFE) device that is capable of capacitive- or transformer-coupled connections to the powerline while under the control of a digital signal processor (DSP) or microcontroller. It is ideal for driving low-impedance lines that require up to 1 A into reactive loads. The integrated receiver is able to detect signals down to 20 µVRMS and is capable of a wide range of gain options to adapt to varying input signal conditions. This monolithic integrated circuit provides high reliability in demanding powerline communications applications.

The AFE030 transmit power amplifier operates from a single supply in the range of 7 V to 26 V. At maximum output current, a wide output swing provides a 12-VPP (IOUT = 1 A) capability with a nominal 15-V supply. The analog and digital signal processing circuitry operates from a single 3.3-V power supply.

The AFE030 is internally protected against overtemperature and short-circuit conditions. It also provides an adjustable current limit. An interrupt output is provided that indicates both current limit and thermal limit. There is also a shutdown pin that can be used to quickly put the device into its lowest power state. Through the four-wire serial peripheral interface, or SPI™, each functional block can be enabled or disabled to optimize power dissipation.

The AFE030 is housed in a thermally-enhanced, surface-mount PowerPAD package (QFN-48). Operation is specified over the extended industrial junction temperature range of –40°C to +125°C.

The AFE030 is a low-cost, integrated, powerline communications (PLC) analog front-end (AFE) device that is capable of capacitive- or transformer-coupled connections to the powerline while under the control of a digital signal processor (DSP) or microcontroller. It is ideal for driving low-impedance lines that require up to 1 A into reactive loads. The integrated receiver is able to detect signals down to 20 µVRMS and is capable of a wide range of gain options to adapt to varying input signal conditions. This monolithic integrated circuit provides high reliability in demanding powerline communications applications.

The AFE030 transmit power amplifier operates from a single supply in the range of 7 V to 26 V. At maximum output current, a wide output swing provides a 12-VPP (IOUT = 1 A) capability with a nominal 15-V supply. The analog and digital signal processing circuitry operates from a single 3.3-V power supply.

The AFE030 is internally protected against overtemperature and short-circuit conditions. It also provides an adjustable current limit. An interrupt output is provided that indicates both current limit and thermal limit. There is also a shutdown pin that can be used to quickly put the device into its lowest power state. Through the four-wire serial peripheral interface, or SPI™, each functional block can be enabled or disabled to optimize power dissipation.

The AFE030 is housed in a thermally-enhanced, surface-mount PowerPAD package (QFN-48). Operation is specified over the extended industrial junction temperature range of –40°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
AFE031 ACTIVE 1500mA, integrated, powerline communications (PLC) analog front-end for driving low-impedance lin This device offers higher current driving capability (1.5A).

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet AFE030 Powerline Communications Analog Front-End datasheet (Rev. B) PDF | HTML 10 Jun 2019
Application note Interfacing the C2000 with an AFE03x: B-FSK Example (Rev. D) PDF | HTML 15 Feb 2022
E-book Analog Engineer’s Pocket Reference Guide Fifth Edition (Rev. C) 30 Nov 2018
Technical article Taking the lead on solar-panel safety with available hardware and software tools s PDF | HTML 17 Oct 2018
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
User guide TINA Simulation Schematic of a Two-Node, Power-Line Communication System 06 Sep 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

AFE030 IBIS Model

SBOM726.ZIP (60 KB) - IBIS Model
Simulation model

TINA Simulation Schematic - Two-node PLC System

SBOM841.ZIP (356 KB) - TINA-TI Spice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
VQFN (RGZ) 48 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos