AFE2256

ACTIVE

256-channel analog front end (AFE) for digital X-ray flat-panel detectors

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
NEW AFE3256 ACTIVE 256-channel analog front end (AFE) for dynamic and semi-dynamic X-ray flat-panel detectors Higher integration, fast scan time

Product details

Number of input channels 256 Resolution (Bits) 16 Features Internal Reference Buffer, Nap Mode, Power Down, X-ray Interface type SPI/LVDS Operating temperature range (°C) 0 to 85 Rating Catalog
Number of input channels 256 Resolution (Bits) 16 Features Internal Reference Buffer, Nap Mode, Power Down, X-ray Interface type SPI/LVDS Operating temperature range (°C) 0 to 85 Rating Catalog
COF (TBN) 325 1039.525 mm² 48.35 x 21.5 COF (TDR) 325 1039.525 mm² 48.35 x 21.5 COF (TDU) 320 1064 mm² 38 x 28
  • 256 Channels
  • On-Chip, 16-Bit ADC
  • Photodiode Short Immunity
  • High Performance:
    • Noise: 750 Electrons RMS (1.2-pC Input Charge Range)
    • Low Correlated Noise
    • Integral Nonlinearity: ±2 LSB with Internal 16-Bit ADC
    • Scan Time: < 20 µs to 204.8 µs
  • Integration:
    • Six Selectable, Full-Scale Input Ranges: 0.6 pC (Minimum) to 9.6 pC (Maximum)
    • Internal Timing Generator (TG)
    • Built-In Correlated Double Sampler
    • Pipelined Integrate-and-Read for Improved Throughput—Data-Read During Integration
    • Serial LVDS Output
  • Simple Power-Supply Scheme:
    • AVDD1 = 1.85 V
    • AVDD2 = 3.3 V
  • Low Power Consumption
  • Nap and Total Power-Down Modes
  • Custom Chip-On-Film (COF) Packages
  • 256 Channels
  • On-Chip, 16-Bit ADC
  • Photodiode Short Immunity
  • High Performance:
    • Noise: 750 Electrons RMS (1.2-pC Input Charge Range)
    • Low Correlated Noise
    • Integral Nonlinearity: ±2 LSB with Internal 16-Bit ADC
    • Scan Time: < 20 µs to 204.8 µs
  • Integration:
    • Six Selectable, Full-Scale Input Ranges: 0.6 pC (Minimum) to 9.6 pC (Maximum)
    • Internal Timing Generator (TG)
    • Built-In Correlated Double Sampler
    • Pipelined Integrate-and-Read for Improved Throughput—Data-Read During Integration
    • Serial LVDS Output
  • Simple Power-Supply Scheme:
    • AVDD1 = 1.85 V
    • AVDD2 = 3.3 V
  • Low Power Consumption
  • Nap and Total Power-Down Modes
  • Custom Chip-On-Film (COF) Packages

The AFE2256 is a 256-channel, analog front-end (AFE) designed to suit the requirements of flat-panel detector (FPD) based digital x-ray systems. The device includes 256 integrators, a programmable gain amplifier (PGA) for full-scale charge level selection, a correlated double sampler with dual banking, and 256:4 analog multiplexers.

The device also features four 16-bit successive-approximation register (SAR) analog-to-digital converters (ADCs). Serial data from the ADCs are available in low-voltage differential signaling (LVDS) format.

The nap and power-down modes enable substantial power savings, and are especially useful in battery-powered systems.

To request a full datasheet or other design resources: request AFE2256

The AFE2256 is a 256-channel, analog front-end (AFE) designed to suit the requirements of flat-panel detector (FPD) based digital x-ray systems. The device includes 256 integrators, a programmable gain amplifier (PGA) for full-scale charge level selection, a correlated double sampler with dual banking, and 256:4 analog multiplexers.

The device also features four 16-bit successive-approximation register (SAR) analog-to-digital converters (ADCs). Serial data from the ADCs are available in low-voltage differential signaling (LVDS) format.

The nap and power-down modes enable substantial power savings, and are especially useful in battery-powered systems.

To request a full datasheet or other design resources: request AFE2256

Download View video with transcript Video

More information

Full data sheet and other design resources are available under NDA. Request now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet AFE2256 256-Channel, Analog Front-End for Digital X-Ray, Flat-Panel Detectors datasheet (Rev. C) PDF | HTML 13 Dec 2023
White paper Simplifying Power Conversion in High-Voltage Systems PDF | HTML 09 Nov 2023
Analog Design Journal Selecting a multichannel ultra-low-current measurement IC PDF | HTML 18 Mar 2022
Technical article Advancements in X-ray imaging PDF | HTML 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AFE2256EVM — AFE2256 256-channel AFE for digital X-ray flat-panel detectors evaluation module

The AFE2256EVM is a compact USB based evaluation kit for evaluating the AFE2256 COF, a 256-channel analog front-end. The EVM is self-contained with DACs and power generation on-board which greatly reduces its dependency on external equipment. The kit consists of an EVM and two separate COF adapters (...)

User guide: PDF
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
COF (TBN) 325 View options
COF (TDR) 325 View options
COF (TDU) 320 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos