SBAS768C April   2016  – July 2019 AFE4405

PRODUCTION DATA.  

  1. 1Features
  2. 2Applications
  3. 3Description
    1.     Simplified Block Diagram
  4. 4Revision History
  5. 5Device and Documentation Support
    1. 5.1 Receiving Notification of Documentation Updates
    2. 5.2 Community Resources
    3. 5.3 Trademarks
    4. 5.4 Electrostatic Discharge Caution
    5. 5.5 Glossary
  6. 6Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • YZ|30
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • Transmitter:
    • Supports Common Anode LED Configuration
    • Dynamic Range: 100 dB
    • 8-Bit Programmable LED Current to 50 mA (Extendable to 100 mA)
    • Programmable LED On-Time
    • Simultaneous Support of 3 LEDs for Optimized SpO2, HRM, or Multi-Wavelength HRM
  • Receiver:
    • Supports 2 Time-Multiplexed Photodiode Inputs
    • 24-Bit Representation of the Current Input from the Photodiode in Twos Complement Format
    • Individual DC Offset Subtraction DAC
      (±15.75-µA Range) at TIA Input for Each LED, Ambient
    • Digital Ambient Subtraction at ADC Output
    • Transimpedance Gain: 10 kΩ to 2 MΩ
    • Dynamic Range: 100 dB
    • Dynamic Power-Saving Mode to Reduce Receiver Current to 200 µA
  • Pulse Frequency: 5 SPS to 1000 SPS
  • Flexible Pulse Sequencing and Timing Control
  • Flexible Clock Options:
    • External Clocking:
      4-MHz to 60-MHz Input Clock
    • Internal Clocking: 4-MHz Oscillator
  • FIFO with 240 Sample Depth:
    • Programmable Partitioning Across Phases
  • I2C, SPI Interfaces: Selectable by Pin
  • Operating Temperature Range: –20°C to +70°C
  • 2.6-mm × 2.1-mm DSBGA, 0.4-mm Pitch
  • Supplies: Rx: 2 V to 3.6 V, Tx: 3 V to 5.25 V,
    IO: 1.8 V to 3.6 V