AFE5818 16-Channel Ultrasound Analog Front End With Passive CW Mixer, 0.75 nV/rtHz, 124mW/Channel | TI.com

AFE5818 (ACTIVE) 16-Channel Ultrasound Analog Front End With Passive CW Mixer, 0.75 nV/rtHz, 124mW/Channel

 

Description

The AFE5818 is a highly-integrated, analog front-end (AFE) solution specifically designed for ultrasound systems where high performance and small size are required. The device integrates a complete time-gain-control (TGC) imaging path and a continuous wave Doppler (CWD) path. The device also allows various power and noise combinations to be selected to optimize system performance. Therefore, the AFE5818 is a suitable ultrasound AFE solution for high-end and portable systems

The AFE5818 has a total of 16 channels, with each channel consisting of a voltage-controlled amplifier (VCA), a simultaneous sampling 14-bit and 12-bit analog-to-digital converter (ADC), and a continuous wave (CW) mixer. The VCA includes a low-noise amplifier (LNA), a voltage-controlled attenuator (VCAT), a programmable gain amplifier (PGA), and a low-pass filter (LPF). LNA gain is programmable and supports 250-mVPP to 1-VPP input signals and programmable active termination. The ultra-low noise VCAT provides an attenuation control range of 40 dB and improves overall low-gain SNR, which benefits harmonic and near-field imaging. The PGA provides gain options of 24 dB and 30 dB. In front of the ADC, an LPF can be configured at 10 MHz, 15 MHz, 20 MHz, 30 MHz, 35 MHz, or 50 MHz to support ultrasound applications with different frequencies.

The AFE5818 also integrates a low-power passive mixer and a low-noise summing amplifier to create an on-chip CWD beamformer. 16 selectable phase delays can be applied to each analog input signal. Furthermore, a unique third- and fifth-order harmonic suppression filter is implemented to enhance CW sensitivity

The high-performance, 14-bit ADC achieves 75-dBFS SNR. This ADC ensures excellent SNR at low-chain gain. The device can operate at maximum speeds of 65 MSPS and 80 MSPS, providing a 14-bit and a 12-bit output, respectively.

The ADC low-voltage differential signaling (LVDS) outputs enable a flexible system integration that is desirable for miniaturized systems.

The AFE5818 also allows various power and noise combinations to be selected to optimize system performance. Therefore, the AFE5818 is a suitable ultrasound AFE solution for both high-end and portable systems.

The AFE5818 is available in a 15-mm × 15-mm NFBGA-289 package (ZBV package, S-PBGA-N289) and are specified for operation from –40°C to 85°C. The devices are also pin-to-pin compatible with the AFE5816 device family.

Features

  • 16-Channel, Complete Analog Front-End:
    • LNA, VCAT, PGA, LPF, ADC, and CW Mixer
  • LNA with Programmable Gain:
    • Gain: 24 dB, 18 dB, and 12 dB
    • Linear Input Range:
      0.25 VPP, 0.5 VPP, and 1 VPP
    • Input-Referred Noise:
      0.63 nV/√Hz, 0.7 nV/√Hz, and 0.9 nV/√Hz
    • Programmable Active Termination
  • Voltage-Controlled Attenuator (VCAT): 40 dB
  • Programmable Gain Amplifier (PGA):
    24 dB and 30 dB
  • Total Signal Chain Gain: 54 dB (max)
  • 3rd-Order, Linear-Phase LPF:
    • 10 MHz, 15 MHz, 20 MHz, 30 MHz, 35 MHz, and 50 MHz
  • Analog-to-Digital Converter (ADC):
    • 14-Bit ADC: 75-dBFS SNR at 65 MSPS
    • 12-Bit ADC: 72-dBFS SNR at 80 MSPS
  • LVDS Interface Maximum Speed of 1 Gbps
  • Noise and Power Optimizations (Full-Channel):
    • 140 mW/Ch at 0.75 nV/√Hz, 65 MSPS
    • 91.5 mW/Ch at 1.1 nV/√Hz, 40 MSPS
    • 80 mW/Ch at CW Mode
  • Excellent Device-to-Device Gain Matching:
    • ±0.5 dB (typical) and ±1.1 dB (max)
  • Low Harmonic Distortion
  • Fast and Consistent Overload Recovery
  • Passive Mixer for CWD:
    • Low Close-In Phase Noise:
      –156 dBc/Hz at 1 kHz Off 2.5-MHz Carrier
    • Phase Resolution: λ / 16
    • Supports 16X, 8X, 4X, and 1X CW Clocks
    • 12-dB Suppression on 3rd and 5th Harmonics
    • CWD High-Pass Filter Rejects Undesired Low-Frequency Signals < 1 kHz
  • Small Package: 15-mm × 15-mm NFBGA-289

Parametrics

Compare all products in Ultrasound AFEs Email Download to Excel
Part number Order Number of input channels Interface Active supply current (Typ) (mA) Supply voltage (Max) (V) Operating temperature range (C) Package size: mm2:W x L (PKG) Package Group Features Approx. price (US$)
AFE5818 Order now 16     LVDS     274     3.6     -40 to 85     289NFBGA: 225 mm2: 15 x 15 (NFBGA | 289)     NFBGA | 289     Analog Front End (AFE)     130.05 | 1ku    
AFE5808A Order now 8     Serial LVDS     133     3.6     0 to 85     135NFBGA: 135 mm2: 15 x 9 (NFBGA | 135)     NFBGA | 135     Analog Front End (AFE)     52.05 | 1ku    
AFE5816 Samples not available 16     LVDS     20     3.3     -40 to 85     289NFBGA: 225 mm2: 15 x 15 (NFBGA | 289)     NFBGA | 289     Analog Front End (AFE)     95.05 | 1ku    
AFE5828 Samples not available 16     LVDS     260     3.6     0 to 85     289NFBGA: 225 mm2: 15 x 15 (NFBGA | 289)     NFBGA | 289     Analog Front End (AFE)     80.05 | 1ku    
AFE5832 Samples not available 32     LVDS     40     3.3     0 to 85     289NFBGA: 225 mm2: 15 x 15 (NFBGA | 289)     NFBGA | 289     Analog Front End (AFE)     175.00 | 1ku    
AFE58JD16 Samples not available 16     JESD204B
LVDS    
20     3.3     -40 to 85     289NFBGA: 225 mm2: 15 x 15 (NFBGA | 289)     NFBGA | 289     Analog Front End (AFE)     142.55 | 1ku    
AFE58JD18 Samples not available 16     JESD204B
LVDS    
274     3.6     -40 to 85     289NFBGA: 225 mm2: 15 x 15 (NFBGA | 289)     NFBGA | 289     Analog Front End (AFE)     215.05 | 1ku    
AFE58JD28 Samples not available 16     JESD204B
LVDS    
260     3.6     -40 to 85     289NFBGA: 225 mm2: 15 x 15 (NFBGA | 289)     NFBGA | 289     Analog Front End (AFE)     110.05 | 1ku    
AFE58JD32 Samples not available 32     JESD204B
LVDS    
40     3.3     -40 to 85     289NFBGA: 225 mm2: 15 x 15 (NFBGA | 289)     NFBGA | 289     Analog Front End (AFE)     262.50 | 1ku