AFE5828 16-Ch Ultrasound AFE With 102mW/Ch Power, LVDS Interface, and Passive CW Mixer | TI.com

AFE5828 (ACTIVE) 16-Ch Ultrasound AFE With 102mW/Ch Power, LVDS Interface, and Passive CW Mixer

 

More Information

Full data sheet and other design resources are available under NDA. Request now

Description

The AFE5828 device is a highly-integrated, analog front-end (AFE) solutions specifically designed for ultrasound systems where high performance, low power, and small size are required.

The AFE5828 is an integrated AFE optimized for medical ultrasound application. The device is realized through a multichip module (MCM) with two dies: one voltage-controlled amplifier (VCA) die and one analog-to-digital converter (ADC) die. The VCA die has 16 channels that interface with the 16 channels of the ADC die.

Each channel in the VCA die can be configured in one of two modes: time gain compensation (TGC) mode or continuous wave (CW) mode. In TGC mode, each channel includes a low-noise amplifier (LNA), a voltage-controlled attenuator (VCAT), a programmable gain amplifier (PGA), and a third-order, low-pass filter (LPF). The LNA is programmable in gains of 21 dB, 18 dB, or 15 dB. The LNA also supports active termination. The VCAT supports an attenuation range of 0 dB to 36 dB, with analog voltage control for the attenuation. The PGA provides gain options from 18 dB to 27 dB in steps of 3 dB. The LPF cutoff frequency can be set between 10 MHz and 30 MHz to support ultrasound applications with different frequencies. In CW mode, the output of the LNA goes to a low-power passive mixer with 16 selectable phase delays followed by a summing amplifier with a band-pass filter. Different phase delays can be applied to each analog input signal to perform an on-chip beamforming operation. A harmonic filter in the CW mixer suppresses the third and fifth harmonic to enhance the sensitivity of the CW Doppler measurement.

The 16 channels of the ADC die can be configured to operate with a resolution of 14 bits or 12 bits. The ADC resolution can be traded off with conversion rate, and can operate at maximum speeds of 65 MSPS and 80 MSPS at 14-bit and 12-bit resolution, respectively. The ADC is designed to scale its power with sampling rate. The output interface of the ADC comes out through a low-voltage differential signaling (LVDS) that can easily interface with low-cost field-programmable gate arrays (FPGAs).

The device also allows various power and noise combinations to be selected for optimizing system performance. Therefore, these devices are suitable ultrasound AFE solutions for systems with strict battery-life requirements.

The device is available in a 15-mm × 15-mm NFBGA-289 package and is pin-compatible with the AFE5818 and AFE5816 family.

Features

  • 16-Channel AFE for Ultrasound Applications:
    • Optimized Signal Chains for TGC and CW Modes
    • Four Programmable TGC Profiles
  • Low-Noise Amplifier (LNA) With:
    • Programmable Gain: 21 dB, 18 dB, and 15 dB
    • Linear Input Signal Amplitude:
      0.37 VPP, 0.5 VPP, and 0.71 VPP
    • Active Termination
  • Voltage-Controlled Attenuator (VCAT):
    • Attenuation Range: 0 dB–36 dB
  • Programmable Gain Amplifier (PGA):
    • 18 dB–27 dB in Steps of 3 dB
  • 3rd-Order, Linear-Phase, Low-Pass Filter (LPF):
    • Cutoff Frequency From 10 MHz to 30 MHz
  • ADC Modes (Idle-Channel SNR):
    • 14-Bit, 65-MSPS Mode: 75-dBFS
    • 12-Bit, 80-MSPS Mode: 72-dBFS
  • Optimized for Noise and Power:
    • TGC Mode: 102 mW/Ch at 0.8 nV/√Hz,
      65-MSPS, 14-Bit Output
    • CW Mode: 63 mW/Ch
  • Excellent Device-to-Device Gain Matching:
    • ±0.4 dB (Typical)
  • Fast and Consistent Overload Recovery
  • Continuous Wave (CW) Path With:
    • Low Close-In Phase Noise of –159 dBc/Hz at 1-kHz Frequency Offset off 2.5-MHz Carrier
    • Phase Resolution: λ / 16
    • Supports 16x and 8x CW Clocks
    • 12-dB Suppression of 3rd and 5th Harmonics
  • LVDS Interface With a Speed Up to 1 Gbps
  • Small Package: 15-mm × 15-mm NFBGA-289

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Ultrasound AFEs Email Download to Excel
Part number Order Number of input channels Interface Active supply current (Typ) (mA) Supply voltage (Max) (V) Operating temperature range (C) Package size: mm2:W x L (PKG) Package Group Features Approx. price (US$)
AFE5828 Order now 16     LVDS     260     3.6     0 to 85     289NFBGA: 225 mm2: 15 x 15 (NFBGA | 289)     NFBGA | 289     Analog Front End (AFE)     80.05 | 1ku    
AFE5808A Order now 8     Serial LVDS     133     3.6     0 to 85     135NFBGA: 135 mm2: 15 x 9 (NFBGA | 135)     NFBGA | 135     Analog Front End (AFE)     52.05 | 1ku    
AFE5816 Samples not available 16     LVDS     20     3.3     -40 to 85     289NFBGA: 225 mm2: 15 x 15 (NFBGA | 289)     NFBGA | 289     Analog Front End (AFE)     95.05 | 1ku    
AFE5818 Samples not available 16     LVDS     274     3.6     -40 to 85     289NFBGA: 225 mm2: 15 x 15 (NFBGA | 289)     NFBGA | 289     Analog Front End (AFE)     130.05 | 1ku    
AFE5832 Samples not available 32     LVDS     40     3.3     0 to 85     289NFBGA: 225 mm2: 15 x 15 (NFBGA | 289)     NFBGA | 289     Analog Front End (AFE)     175.00 | 1ku    
AFE5832LP Samples not available 32     LVDS     55       0 to 85     289NFBGA: 225 mm2: 15 x 15 (NFBGA | 289)     NFBGA | 289     Analog Front End (AFE)     190.75 | 1ku    
AFE58JD16 Samples not available 16     JESD204B
LVDS    
20     3.3     -40 to 85     289NFBGA: 225 mm2: 15 x 15 (NFBGA | 289)     NFBGA | 289     Analog Front End (AFE)     142.55 | 1ku    
AFE58JD18 Samples not available 16     JESD204B
LVDS    
274     3.6     -40 to 85     289NFBGA: 225 mm2: 15 x 15 (NFBGA | 289)     NFBGA | 289     Analog Front End (AFE)     215.05 | 1ku    
AFE58JD28 Samples not available 16     JESD204B
LVDS    
260     3.6     -40 to 85     289NFBGA: 225 mm2: 15 x 15 (NFBGA | 289)     NFBGA | 289     Analog Front End (AFE)     110.05 | 1ku    
AFE58JD32 Samples not available 32     JESD204B
LVDS    
40     3.3     -40 to 85     289NFBGA: 225 mm2: 15 x 15 (NFBGA | 289)     NFBGA | 289     Analog Front End (AFE)     262.50 | 1ku    
<