AFE58JD28 16-Ch Ultrasound AFE With 102mW/Ch Power, Digital Demodulator, and JESD or LVDS Interface | TI.com

AFE58JD28 (ACTIVE)

16-Ch Ultrasound AFE With 102mW/Ch Power, Digital Demodulator, and JESD or LVDS Interface

 

More Information

Full data sheet and other design resources are available under NDA. Request now

Description

The AFE58JD28 device is a highly-integrated, analog front-end (AFE) solutions specifically designed for ultrasound systems where high performance, low power, and small size are required.

The AFE58JD28 is an integrated AFE optimized for medical ultrasound application. The device is realized through a multichip module (MCM) with two dies: one voltage-controlled amplifier (VCA) die and one analog-to-digital converter (ADC) die. The VCA die has 16 channels that interface with the 16 channels of the ADC die.

Each channel in the VCA die can be configured in one of two modes: time gain compensation (TGC) mode or continuous wave (CW) mode. In TGC mode, each channel includes a low-noise amplifier (LNA), a voltage-controlled attenuator (VCAT), a programmable gain amplifier (PGA), and a third-order, low-pass filter (LPF). The LNA is programmable in gains of 21 dB, 18 dB, or 15 dB. The LNA also supports active termination. The VCAT supports an attenuation range of 0 dB to 36 dB, with analog voltage control for the attenuation. The PGA provides gain options from 18 dB to 27 dB in steps of 3 dB. The LPF cutoff frequency can be set between 10 MHz and 30 MHz to support ultrasound applications with different frequencies. In CW mode, the output of the LNA goes to a low-power passive mixer with 16 selectable phase delays followed by a summing amplifier with a band-pass filter. Different phase delays can be applied to each analog input signal to perform an on-chip beamforming operation. A harmonic filter in the CW mixer suppresses the third and fifth harmonic to enhance the sensitivity of the CW Doppler measurement.

The 16 channels of the ADC die can be configured to operate with a resolution of 14 bits or 12 bits. The ADC resolution can be traded off with conversion rate, and can operate at maximum speeds of 65 MSPS and 80 MSPS at 14-bit and 12-bit resolution, respectively. The ADC is designed to scale its power with sampling rate. The output interface of the ADC comes out through a low-voltage differential signaling (LVDS) that can easily interface with low-cost field-programmable gate arrays (FPGAs).

The AFE58JD28 additionally includes a digital demodulator and JESD204B data packing blocks. The digital in-phase and quadrature (I/Q) demodulator with programmable decimation filters accelerates computationally-intensive algorithms at low power. The device also supports an optional JESD204B interface that runs up to 5 Gbps and further reduces the circuit-board routing challenges in high-channel count systems.

The device also allows various power and noise combinations to be selected for optimizing system performance. Therefore, these devices are suitable ultrasound AFE solutions for systems with strict battery-life requirements.

The device is available in a 15-mm × 15-mm NFBGA-289 package and is pin-compatible with the AFE5818 and AFE5816 family.

Features

  • 16-Channel AFE for Ultrasound Applications:
    • Optimized Signal Chains for TGC and CW Modes
    • Four Programmable TGC Profiles
  • Low-Noise Amplifier (LNA) With:
    • Programmable Gain: 21 dB, 18 dB, and 15 dB
    • Linear Input Signal Amplitude:
      0.37 VPP, 0.5 VPP, and 0.71 VPP
    • Active Termination
  • Voltage-Controlled Attenuator (VCAT):
    • Attenuation Range: 0 dB–36 dB
  • Programmable Gain Amplifier (PGA):
    • 18 dB–27 dB in Steps of 3 dB
  • 3rd-Order, Linear-Phase, Low-Pass Filter (LPF):
    • Cutoff Frequency From 10 MHz to 30 MHz
  • ADC Modes (Idle-Channel SNR):
    • 14-Bit, 65-MSPS Mode: 75-dBFS
    • 12-Bit, 80-MSPS Mode: 72-dBFS
  • Optimized for Noise and Power:
    • TGC Mode: 102 mW/Ch at 0.8 nV/√Hz,
      65-MSPS, 14-Bit Output
    • CW Mode: 63 mW/Ch
  • Excellent Device-to-Device Gain Matching:
    • ±0.4 dB (Typical)
  • Fast and Consistent Overload Recovery
  • Continuous Wave (CW) Path With:
    • Low Close-In Phase Noise of –159 dBc/Hz at 1-kHz Frequency Offset off 2.5-MHz Carrier
    • Phase Resolution: λ / 16
    • Supports 16x and 8x CW Clocks
    • 12-dB Suppression of 3rd and 5th Harmonics
  • Digital I/Q Demodulator:
    • Fractional Decimation Filter M = 1 to 63 With Increments of 0.25
    • Data Throughput Reduction After Decimation
    • On-Chip RAM With 32 Preset Profiles
  • LVDS Interface With a Speed Up to 1 Gbps
  • 5-Gbps JESD Interface:
    • JESD204B Subclass 0, 1, and 2
    • 2, 4, or 8 Channels per JESD Lane
  • Small Package: 15-mm × 15-mm NFBGA-289

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Ultrasound AFEs

 
Number of input channels
Interface
Active supply current (Typ) (mA)
Supply Voltage (Max) (V)
Operating temperature range (C)
Package size: mm2:W x L (PKG)
Package Group
Features
Approx. price (US$)
AFE58JD28 AFE5808A AFE5816 AFE5818 AFE5828 AFE5832 AFE5832LP AFE58JD16 AFE58JD18 AFE58JD32
16     8     16     16     16     32     32     16     16     32    
JESD204B
LVDS    
Serial LVDS     LVDS     LVDS     LVDS     LVDS     LVDS     JESD204B
LVDS    
JESD204B
LVDS    
JESD204B
LVDS    
260     133     20     274     260     40     55     20     274     40    
3.6     3.6     3.3     3.6     3.6     3.3       3.3     3.6     3.3    
-40 to 85     0 to 85     -40 to 85     -40 to 85     0 to 85     0 to 85     0 to 85     -40 to 85     -40 to 85     -40 to 85    
289NFBGA: 225 mm2: 15 x 15 (NFBGA | 289)     135NFBGA: 135 mm2: 15 x 9 (NFBGA | 135)     289NFBGA: 225 mm2: 15 x 15 (NFBGA | 289)     289NFBGA: 225 mm2: 15 x 15 (NFBGA | 289)     289NFBGA: 225 mm2: 15 x 15 (NFBGA | 289)     289NFBGA: 225 mm2: 15 x 15 (NFBGA | 289)     289NFBGA: 225 mm2: 15 x 15 (NFBGA | 289)     289NFBGA: 225 mm2: 15 x 15 (NFBGA | 289)     289NFBGA: 225 mm2: 15 x 15 (NFBGA | 289)     289NFBGA: 225 mm2: 15 x 15 (NFBGA | 289)    
NFBGA | 289     NFBGA | 135     NFBGA | 289     NFBGA | 289     NFBGA | 289     NFBGA | 289     NFBGA | 289     NFBGA | 289     NFBGA | 289     NFBGA | 289    
Analog Front End (AFE)     Analog Front End (AFE)     Analog Front End (AFE)     Analog Front End (AFE)     Analog Front End (AFE)     Analog Front End (AFE)     Analog Front End (AFE)     Analog Front End (AFE)     Analog Front End (AFE)     Analog Front End (AFE)    
110.05 | 1ku     52.05 | 1ku     95.05 | 1ku     130.05 | 1ku     80.05 | 1ku     175.00 | 1ku     190.75 | 1ku     142.55 | 1ku     215.05 | 1ku     262.50 | 1ku