SBAS864 July 2017 AFE58JD28

PRODUCTION DATA. 

  1. 1Features
  2. 2Applications
  3. 3Description
  4. 4Description (continued)
  5. 5Device and Documentation Support
    1. 5.1Documentation Support
      1. 5.1.1Related Documentation
    2. 5.2Trademarks
    3. 5.3Electrostatic Discharge Caution
    4. 5.4Glossary
  6. 6Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • ZAV|289
Orderable Information

Features

  • 16-Channel AFE for Ultrasound Applications:
    • Optimized Signal Chains for TGC and CW Modes
    • Four Programmable TGC Profiles
  • Low-Noise Amplifier (LNA) With:
    • Programmable Gain: 21 dB, 18 dB, and 15 dB
    • Linear Input Signal Amplitude:
      0.37 VPP, 0.5 VPP, and 0.71 VPP
    • Active Termination
  • Voltage-Controlled Attenuator (VCAT):
    • Attenuation Range: 0 dB–36 dB
  • Programmable Gain Amplifier (PGA):
    • 18 dB–27 dB in Steps of 3 dB
  • 3rd-Order, Linear-Phase, Low-Pass Filter (LPF):
    • Cutoff Frequency From 10 MHz to 30 MHz
  • ADC Modes (Idle-Channel SNR):
    • 14-Bit, 65-MSPS Mode: 75-dBFS
    • 12-Bit, 80-MSPS Mode: 72-dBFS
  • Optimized for Noise and Power:
    • TGC Mode: 102 mW/Ch at 0.8 nV/√Hz,
      65-MSPS, 14-Bit Output
    • CW Mode: 63 mW/Ch
  • Excellent Device-to-Device Gain Matching:
    • ±0.4 dB (Typical)
  • Fast and Consistent Overload Recovery
  • Continuous Wave (CW) Path With:
    • Low Close-In Phase Noise of –159 dBc/Hz at 1-kHz Frequency Offset off 2.5-MHz Carrier
    • Phase Resolution: λ / 16
    • Supports 16x and 8x CW Clocks
    • 12-dB Suppression of 3rd and 5th Harmonics
  • Digital I/Q Demodulator:
    • Fractional Decimation Filter M = 1 to 63 With Increments of 0.25
    • Data Throughput Reduction After Decimation
    • On-Chip RAM With 32 Preset Profiles
  • LVDS Interface With a Speed Up to 1 Gbps
  • 5-Gbps JESD Interface:
    • JESD204B Subclass 0, 1, and 2
    • 2, 4, or 8 Channels per JESD Lane
  • Small Package: 15-mm × 15-mm NFBGA-289

Applications

  • Medical Ultrasound Imaging
  • Nondestructive Evaluation Equipment
  • Sonar Imaging Equipment

Description

The AFE58JD28 device is a highly-integrated, analog front-end (AFE) solutions specifically designed for ultrasound systems where high performance, low power, and small size are required.

Device Information(1)

PART NUMBERPACKAGEBODY SIZE (NOM)
AFE58JD28nFBGA (289)15.00 mm × 15.00 mm
  1. For all available packages, see the package option addendum at the end of the datasheet.

Simplified Block Diagram

AFE58JD28 front_page_sbas724.gif