AFE7700 Quad-channel general-purpose RF-sampling transceiver | TI.com

AFE7700
This product is prototype/experimental and has not been released to the market. Testing and final processes may not be complete. This product may be subject to further changes or possible discontinuation.
Quad-channel general-purpose RF-sampling transceiver

 

More information and device availability

Full data sheet and other design resources are available. Request access now

Preproduction devices are available (PAFE7700IABJ). Order now

For commercial wireless applications, see our wireless infrastructure RF-sampling AFEs.

Description

The AFE7700 device is a high-performance, multichannel transceiver, integrating four direct up-conversion transmitter chains, four direct down-conversion receiver chains, and two wideband RF sampling digitizing auxiliary chains (feedback paths). The high dynamic range of the transmitter and receiver chains enables high performance wireless transceiver systems.

The low power dissipation and large channel integration of the AFE7700 allows the device to address the power and size constraints of multi-antenna and phased array systems. The wideband and high dynamic range feedback path can assist the Digital Pre-Distortion (DPD) of power amplifiers and IQ correction in the transmitter chain. The fast SerDes speed can reduce the number of lanes required to transfer the data in and out.

Each receiver chain of the AFE7700 includes a 28-dB range digital step attenuator (DSA), followed by a wideband passive IQ demodulator, and a baseband amplifier with integrated programmable antialiasing low pass filters, driving a continuous-time sigma-delta ADC. The RX chain can receive an instantaneous bandwidth (IBW) up to 200 MHz. Each receiver channel has two analog peak power detectors and various digital power detectors to assist an external or internal autonomous AGC control for receiver channels, and a RF overload detector for device reliability protection. The integrated QMC (quadrature mismatch compensation) algorithm is capable to continuously monitor and correct for the RX chain I and Q imbalance mismatch without the need to inject any specific signals or perform offline calibration.

Each transmitter chain includes two 14-bit, 3-Gsps IQ DACs, followed by a programmable reconstruction and DAC image rejection filter, an IQ modulator driving a wideband RF amplifier with 39-dB range gain control. The TX chain integrated QMC and LO leakage cancellation algorithms, leveraging the FB path can constantly track and correct for the TX chain IQ mismatch and LO leakage.

Each FB path is based on RF sampling architecture, and includes an input RF DSA driving a 14-bit, 3-Gsps RF ADC. The direct sampling architecture provides an inherently wideband receiver chain and simplifies the calibration of the TX chains impairments. The FB path integrates two independent NCO that allows a fast switching between two observed RF input bands.

The synthesizer section integrates four fractional-N RF PLL that can generate four different RF LO, allowing the device to support up to two different bands, each one configured as two transmitters, two receivers and one feedback paths.

Features

  • Quad transmitters based on direct up-conversion architecture:
    • Up to 600 MHz of RF transmitted bandwidth per chain
  • Quad receivers based on 0-IF down-conversion architecture:
    • Up to 200 MHz of RF received bandwidth per chain
  • Feedback chain based on RF sampling ADC:
    • Up to 600 MHz of RF received bandwidth
  • RF frequency range: 600 MHz to 6 GHz
  • Four wideband fractional-N PLL, VCO for TX and RX LO
  • Dedicated integer-N PLL, VCO for data converters clock generation
  • JESD204B and JESD204C SerDes interface support:
    • 8 SerDes transceivers up to 29.5 Gbps
    • 8b/10b and 64b/66b encoding
    • 16-bit, 12-bit, 24-bit and 32-bit formatting
    • Subclass 1 multi-device synchronization
  • Package: 17-mm × 17-mm FCBGA, 0.8-mm pitch

All trademarks are the property of their respective owners.

Parametrics

Compare all products in RF-sampling transceivers Email Download to Excel
Part number Order # of TX/RX # of DUCs/TX # of DDCs/RX Data rate (MSPS) Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Approx. price (US$)
AFE7700 Order now 4T4R2F         737     -40 to 85     FCBGA | 400     400FCBGA: 289 mm2: 17 x 17 (FCBGA | 400)     572.04 | 1ku    
AFE7681 Samples not available 4T2R     1     1     750     -40 to 85     FCBGA | 400     400FCBGA: 289 mm2: 17 x 17 (FCBGA | 400)     2020.00 | 1ku    
AFE7683 Samples not available 2T4R     1     1     750     -40 to 85     FCBGA | 400     400FCBGA: 289 mm2: 17 x 17 (FCBGA | 400)     1778.44 | 1ku    
AFE7684 Samples not available 2T4R     2     2     1500     -40 to 85     FCBGA | 400     400FCBGA: 289 mm2: 17 x 17 (FCBGA | 400)     2019.95 | 1ku    
AFE7685 Samples not available 4T4R     1     1     750     -40 to 85     FCBGA | 400     400FCBGA: 289 mm2: 17 x 17 (FCBGA | 400)     1976.04 | 1ku    
AFE7686 Samples not available 4T4R     2     2     1500     -40 to 85     FCBGA | 400     400FCBGA: 289 mm2: 17 x 17 (FCBGA | 400)     2195.60 | 100u    
AFE7769 Samples not available 4T4R2F         737     -40 to 85     FCBGA | 400     400FCBGA: 289 mm2: 17 x 17 (FCBGA | 400)     572.04 | 1ku    
AFE7799 Samples not available 4T4R2F         737     -40 to 85     FCBGA | 400     400FCBGA: 289 mm2: 17 x 17 (FCBGA | 400)     572.04 | 1ku