Product details

Applications Wireless infrastructure Number of TXs and RXs 4 TX, 4 RX, 2 F Number of DUCs per TX 1 Number of DDCs per RX 1 RF frequency (max) (MHz) 6000 RF frequency (min) (MHz) 600 Operating temperature range (°C) -40 to 85 Rating Catalog
Applications Wireless infrastructure Number of TXs and RXs 4 TX, 4 RX, 2 F Number of DUCs per TX 1 Number of DDCs per RX 1 RF frequency (max) (MHz) 6000 RF frequency (min) (MHz) 600 Operating temperature range (°C) -40 to 85 Rating Catalog
FCBGA (ABJ) 400 289 mm² 17 x 17
  • Quad RF sampling 12-GSPS transmit DACs
  • Quad RF sampling 3-GSPS receive ADCs
  • Dual RF sampling 3-GSPS feedback ADCs (AFE792x only)
  • Maximum RF signal bandwidth:
    • TX/FB: 1200 MHz (AFE7920/88) or 400 MHz (AFE7989) or 800MHz (AFE7921)
    • RX: 600 MHz (AFE7920/88) or 400 MHz (AFE7921/AFE7989)
  • Digital Step Attenuators (DSA):
    • TX: 40 dB range, 1-dB analog and 0.125-dB digital steps
    • RX: 25 dB range, 0.5-dB steps
    • FB: 25 dB range, 0.5-dB steps
  • Single or dual-band DUC/DDCs (AFE7920/88 only) for TX and RX
  • Dual NCOs for fast frequency switching
  • Supports TDD operation with fast switching between TX and RX
  • Internal PLL/VCO to generate DAC/ADC clocks
  • Optional external CLK at DAC or ADC rate
  • SerDes data interface:
    • JESD204B and JESD204C compliant
    • 8 SerDes transceivers up to 29.5 Gbps
    • 8b/10b and 64b/66b encoding
    • 12-bit, 16-bit, 24-bit, and 32-bit resolution
    • Subclass 1 multi-device synchronization
  • Package: 17-mm × 17-mm FCBGA, 0.8-mm pitch
  • Quad RF sampling 12-GSPS transmit DACs
  • Quad RF sampling 3-GSPS receive ADCs
  • Dual RF sampling 3-GSPS feedback ADCs (AFE792x only)
  • Maximum RF signal bandwidth:
    • TX/FB: 1200 MHz (AFE7920/88) or 400 MHz (AFE7989) or 800MHz (AFE7921)
    • RX: 600 MHz (AFE7920/88) or 400 MHz (AFE7921/AFE7989)
  • Digital Step Attenuators (DSA):
    • TX: 40 dB range, 1-dB analog and 0.125-dB digital steps
    • RX: 25 dB range, 0.5-dB steps
    • FB: 25 dB range, 0.5-dB steps
  • Single or dual-band DUC/DDCs (AFE7920/88 only) for TX and RX
  • Dual NCOs for fast frequency switching
  • Supports TDD operation with fast switching between TX and RX
  • Internal PLL/VCO to generate DAC/ADC clocks
  • Optional external CLK at DAC or ADC rate
  • SerDes data interface:
    • JESD204B and JESD204C compliant
    • 8 SerDes transceivers up to 29.5 Gbps
    • 8b/10b and 64b/66b encoding
    • 12-bit, 16-bit, 24-bit, and 32-bit resolution
    • Subclass 1 multi-device synchronization
  • Package: 17-mm × 17-mm FCBGA, 0.8-mm pitch

The AFE79xx is a family of high performance, wide bandwidth multi-channel transceivers, integrating four RF sampling transmitter chains, four RF sampling receiver chains, and up to two RF sampling digitizing auxiliary chains (feedback paths). The high dynamic range of the transmitter and receiver chains allows the device to generate and receive 3G, 4G, and 5G signals from wireless base stations, while the wide bandwidth capability of the AFE79xx devices is designed for multi-band 4G and 5G base stations.

Each receiver chain includes a 25-dB range DSA (Digital Step Attenuator), followed by a 3-GSPS ADC (analog-to-digital converter). Each receiver channel has an analog peak power detector and various digital power detectors to assist an external or internal autonomous automatic gain controller, and RF overload detectors for device reliability protection. The single or dual digital down converters (DDC) provide up to 600 MHz of combined signal BW. In TDD mode, the receiver channel can be configured to dynamically switch between the traffic receiver (TDD RX) and wideband feedback receiver (TDD FB), with the capability of re-using the same analog input for both purposes.

Each transmitter chain includes a single or dual digital up converters (DUCs) supporting up to 1200-MHz combined signal bandwidth. The output of the DUCs drives a 12-GSPS DAC (digital to analog converter) with a mixed mode output option to enhance 2nd or 3rd Nyquist operation. The DAC output includes a variable gain amplifier (TX DSA) with 40-dB range and 1-dB analog and 0.125-dB digital steps.

The feedback path includes an 25-dB range DSA driving a 3-GSPS RF sampling ADC, followed by a DDC with up to 1200-MHz bandwidth.

The AFE79xx is a family of high performance, wide bandwidth multi-channel transceivers, integrating four RF sampling transmitter chains, four RF sampling receiver chains, and up to two RF sampling digitizing auxiliary chains (feedback paths). The high dynamic range of the transmitter and receiver chains allows the device to generate and receive 3G, 4G, and 5G signals from wireless base stations, while the wide bandwidth capability of the AFE79xx devices is designed for multi-band 4G and 5G base stations.

Each receiver chain includes a 25-dB range DSA (Digital Step Attenuator), followed by a 3-GSPS ADC (analog-to-digital converter). Each receiver channel has an analog peak power detector and various digital power detectors to assist an external or internal autonomous automatic gain controller, and RF overload detectors for device reliability protection. The single or dual digital down converters (DDC) provide up to 600 MHz of combined signal BW. In TDD mode, the receiver channel can be configured to dynamically switch between the traffic receiver (TDD RX) and wideband feedback receiver (TDD FB), with the capability of re-using the same analog input for both purposes.

Each transmitter chain includes a single or dual digital up converters (DUCs) supporting up to 1200-MHz combined signal bandwidth. The output of the DUCs drives a 12-GSPS DAC (digital to analog converter) with a mixed mode output option to enhance 2nd or 3rd Nyquist operation. The DAC output includes a variable gain amplifier (TX DSA) with 40-dB range and 1-dB analog and 0.125-dB digital steps.

The feedback path includes an 25-dB range DSA driving a 3-GSPS RF sampling ADC, followed by a DDC with up to 1200-MHz bandwidth.

Download View video with transcript Video
Information

Request more information

See the full data sheet and other design resources for the commercial wireless-specific AFE7921. Request now

For all other applications, see our general-purpose RF-sampling AFEs.

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
AFE7952 ACTIVE 4-transmit, 4-receive, 2-feedback RF-sampling transceiver, up to 12-GHz, max 2400-MHz IBW AFE7952 has a wider bandwidth than AFE7921.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet AFE79xx Quad-Channel RF Transceiver With Feedback Path datasheet (Rev. C) PDF | HTML 23 Jun 2020
Application note RF Sampling Resource Guide PDF | HTML 05 Mar 2024
Application note AFE79xx Layout Guide (Rev. B) 06 Apr 2021
Application note System Design Considerations when Upgrading from JESD204B to JESD204C (Rev. A) 05 Apr 2021
Application note AFE76xx, AFE77xx, and AFE79xx JESD204 Layer Testing 15 Apr 2020
Application note Temp Profile to Maintain Optimum FIT Performance 23 Jul 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AFE7920EVM — AFE7920 evaluation module for four-transmit four-receive two-feedback-path RF-sampling transceiver

The AFE7920 evaluation module (EVM) is an RF-sampling transceiver platform that can be configured to support up to four-transmit four-receive plus two-feedback (4T4R + 2FB) channels simultaneously.

The board evaluates the AFE7920 device, which is a quad-channel RF-sampling analog front end (AFE) (...)

Firmware

TI-JESD204-IP — JESD204 Rapid Design IP for FPGAs connected to TI high-speed data converters

The JESD204 rapid design IP has been designed to enable FPGA engineers to achieve an accelerated path to a working JESD204 system. The IP has been architected in a way that downstream digital processing and other application logic are isolated from most of the performance- and timing-critical (...)
Package Pins Download
FCBGA (ABJ) 400 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos