AM26C31 Quadruple differential line driver | TI.com

AM26C31
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Quadruple differential line driver

 

Description

The AM26C31 device is a differential line driver with complementary outputs, designed to meet the requirements of TIA/EIA-422-B and ITU (formerly CCITT). The 3-state outputs have high-current capability for driving balanced lines, such as twisted-pair or parallel-wire transmission lines, and they provide the high-impedance state in the power-off condition. The enable functions are common to all four drivers and offer the choice of an active-high (G) or active-low (G) enable input. BiCMOS circuitry reduces power consumption without sacrificing speed.

The AM26C31C device is characterized for operation from 0°C to 70°C, the AM26C31I device is characterized for operation from –40°C to 85°C, the AM26C31Q device is characterized for operation over the automotive temperature range of –40°C to 125°C, and the AM26C31M device is characterized for operation over the full military temperature range of –55°C to 125°C.

Features

  • Meets or Exceeds the Requirements of TIA/EIA-
    422-B and ITU Recommendation V.11
  • Low Power, ICC = 100 µA Typical
  • Operates From a Single 5-V Supply
  • High Speed, tPLH = tPHL = 7 ns Typical
  • Low Pulse Distortion, tsk(p) = 0.5 ns Typical
  • High Output Impedance in Power-Off Conditions
  • Improved Replacement for AM26LS31 Device
  • Available in Q-Temp Automotive
    • High-Reliability Automotive Applications
    • Configuration Control and Print Support
    • Qualification to Automotive Standards
  • On Products Compliant to MIL-PRF-38535, All
    Parameters Are Tested Unless Otherwise Noted.
    On All Other Products, Production Processing
    Does Not Necessarily Include Testing of All
    Parameters.

Parametrics

Compare all products in RS-485 & RS-422 Email Download to Excel
Part number Order Supply voltage(s) (Nom) (V) Number of TX Number of RX Duplex Signaling rate (Max) (Mbps) IEC 61000-4-2 contact (+/- kV) HBM ESD (kV) Fault protection (V) Number of nodes Common mode range ICC (Max) (mA) Isolated Rating Operating temperature range (C) Package Group Approx. price (US$)
AM26C31 Order now 5     4     0     Half     10     None     3     -14 to 14     32     -7 to 7     3     No     Catalog     -40 to 125
-40 to 85
0 to 70    
PDIP | 16
SOIC | 16
SO | 16
SSOP | 16
TSSOP | 16    
0.23 | 1ku    
AM26C32 Order now 5     0     4     Half     10     None     3     -11 to 14     32     -7 to 7     15     No     Catalog     -40 to 125
0 to 70
-40 to 85    
PDIP | 16
SOIC | 16
SO | 16
TSSOP | 16    
0.23 | 1ku    
AM26LS31 Order now 5     4     0     Half     10     None     2     -7 to 7     32     -7 to 7     80     No     Catalog     -40 to 85
0 to 70    
PDIP | 16
SOIC | 16
SO | 16
SSOP | 16    
0.17 | 1ku    
AM26LS32A Order now 5     0     4     Half     10     None     0.5     -25 to 25     32     -7 to 7     70     No     Catalog     -40 to 85     PDIP | 16
SOIC | 16    
0.46 | 1ku