AM26LS31 Quadruple differential line driver | TI.com

AM26LS31 (ACTIVE) Quadruple differential line driver

 

Description

The AM26LS31 family of devices is a quadruple complementary-output line driver designed to meet the requirements of ANSI TIA/EIA-422-B and ITU (formerly CCITT) Recommendation V.11. The 3-state outputs have high-current capability for driving balanced lines such as twisted-pair or parallel-wire transmission lines, and they are in the high-impedance state in the power-off condition. The enable function is common to all four drivers and offers the choice of an active-high or active-low enable (G, G) input. Low-power Schottky circuitry reduces power consumption without sacrificing speed.

Features

  • Meets or Exceeds the Requirements of ANSI TIA/EIA-422-B and ITU
  • Operates From a Single 5-V Supply
  • TTL-Compatible
  • Complementary Outputs
  • High Output Impedance in Power-Off Conditions
  • Complementary Output-Enable Inputs
  • Available MIL-PRF-38535-Qualified Options (M):
    All Parameters Are Tested Unless Otherwise Noted. On All Other Products, Production Processing Does Not Necessarily Include Testing of All Parameters.

All trademarks are the property of their respective owners.

Parametrics

Compare all products in RS-485/RS-422 Email Download to Excel
Part number Order Supply voltage(s) (Nom) (V) Number of TX Number of RX Duplex Signaling rate (Max) (Mbps) IEC 61000-4-2 contact (+/- kV) HBM ESD (kV) Fault protection (V) Number of nodes Common mode range ICC (Max) (mA) Isolated Rating Operating temperature range (C) Package Group Approx. price (US$)
AM26LS31 Order now 5     4     0     Half     10     None     2     -7 to 7     32     -7 to 7     80     No     Catalog     -40 to 85
0 to 70    
PDIP | 16
SOIC | 16
SO | 16
SSOP | 16    
0.35 | 1ku    
AM26C31 Order now 5     4     0     Half     10     None     3     -14 to 14     32     -7 to 7     3     No     Catalog     -40 to 125
-40 to 85
0 to 70    
PDIP | 16
SOIC | 16
SO | 16
SSOP | 16
TSSOP | 16    
0.34 | 1ku    
AM26C32 Order now 5     0     4     Half     10     None     3     -11 to 14     32     -7 to 7     15     No     Catalog     -40 to 125
-40 to 85
0 to 70    
PDIP | 16
SOIC | 16
SO | 16
TSSOP | 16    
0.38 | 1ku    
AM26LS32A Order now 5     0     4     Half     10     None     0.5     -25 to 25     32     -7 to 7     70     No     Catalog     -40 to 85     PDIP | 16
SOIC | 16    
0.46 | 1ku    
AM26LS33A Samples not available 5     0     4     Half     10     None     0.5     -25 to 25     32     -15 to 15     70     No     Catalog     0 to 70     PDIP | 16
SOIC | 16