AM26LS32AM Quadruple Differential Line Receiver | TI.com

AM26LS32AM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Quadruple Differential Line Receiver

 

Description

The AM26LS32Ax and AM26LS33Ax devices are quadruple differential line receivers for balanced and unbalanced digital data transmission. The enable function is common to all four receivers and offers a choice of active-high or active-low input. The 3-state outputs permit connection directly to a bus-organized system. Fail-safe design ensures that, if the inputs are open, the outputs always are high.

Compared to the AM26LS32 and the AM26LS33, the AM26LS32A and AM26LS33A incorporate an additional stage of amplification to improve sensitivity. The input impedance has been increased, resulting in less loading of the bus line. The additional stage has increased propagation delay; however, this does not affect interchangeability in most applications.

The AM26LS32AC and AM26LS33AC are characterized for operation from 0°C to 70°C. The AM26LS32AI is characterized for operation from –40°C to 85°C. The AM26LS32AM and AM26LS33AM are characterized for operation over the full military temperature range of –55°C to 125°C.

Features

  • AM26LS32A Devices Meet or Exceed the Requirements of ANSI TIA/EIA-422-B, TIA/EIA-423-B, and ITU Recommendations V.10 and V.11
  • AM26LS32A Devices Have ±7-V Common-Mode Range With ±200-mV Sensitivity
  • AM26LS33A Devices Have ±15-V Common-Mode Range With ±500-mV Sensitivity
  • Input Hysteresis 50 mV Typical
  • Operate From a Single 5-V Supply
  • Low-Power Schottky Circuitry
  • 3-State Outputs
  • Complementary Output-Enable Inputs
  • Input Impedance 12 kΩ Minimum
  • Open Input Fail-Safe

Parametrics

Compare all products in RS-485 & RS-422 Email Download to Excel
Part number Order Supply voltage(s) (Nom) (V) Number of TX Number of RX Duplex Signaling rate (Max) (Mbps) IEC 61000-4-2 contact (+/- kV) HBM ESD (kV) Fault protection (V) Number of nodes Common mode range ICC (Max) (mA) Isolated Rating Operating temperature range (C) Package Group Approx. price (US$)
AM26LS32AM Order now                     70       Military     -55 to 125     CDIP | 16
CFP | 16
LCCC | 20    
 
AM26LS32AC Order now 5     0     4     Half     10     None     0.5     -25 to 25     32     -7 to 7     70     No     Catalog     0 to 70     PDIP | 16
SOIC | 16
SO | 16
TSSOP | 16    
0.17 | 1ku    
AM26LS33AM Samples not available                     70       Military     -55 to 125     CDIP | 16
CFP | 16
LCCC | 20