AM3715 Sitara Processor: Arm Cortex-A8, 3D Graphics, LPDDR | TI.com

AM3715 (ACTIVE) Sitara Processor: Arm Cortex-A8, 3D Graphics, LPDDR

 

Description

The AM37x generation (AM3715/AM3703) of Sitara™ high-performance microprocessors is based on the enhanced Cortex™-A8 device architecture and is integrated on TI's advanced 45-nm process technology. This architecture is designed to provide best in class ARM and graphics performance while delivering low power consumption.

The device can support numerous high-level operating systems and real-time operating system solutions including Linux, Android and Windows Embedded CE which are available free of charge directly from TI. Additionally, the device is fully backward compatible with previous Cortex-A8 Sitara microprocessors and OMAP™ processors.

The AM3715/AM3703 microprocessor data manual presents the electrical and mechanical specifications for the AM3715/AM3703 microprocessor.

The information contained in this data manual applies to both the commercial and extended temperature versions of the AM3715/03 Microprocessor unless otherwise indicated. It consists of the following sections:

  • A description of the AM3715/03 terminals: assignment, electrical characteristics, multiplexing, and functional description
  • A presentation of the electrical characteristics requirements: power domains, operating conditions, power consumption, and dc characteristics
  • The clock specifications: input and output clocks, DPLL and DLL
  • A description of thermal characteristics, device nomenclature, and mechanical data about the available packaging

Features

  • AM3715, AM3703 Sitara ARM Microprocessors:
    • Compatible to OMAP™ 3 Architecture
    • MPU Subsystem
      • Up to 1-GHz Sitara™ ARM® Cortex™-A8 Core Also supports 300, 600, and 800-MHz operation
      • NEON SIMD Coprocessor
    • POWERVR SGX™ Graphics Accelerator (AM3715 only)
      • Tile Based Architecture Delivering up to 20 MPoly/sec
      • Universal Scalable Shader Engine: Multi-threaded Engine Incorporating Pixel and Vertex Shader Functionality
      • Industry Standard API Support: OpenGLES 1.1 and 2.0, OpenVG1.0
      • Fine Grained Task Switching, Load Balancing, and Power Management
      • Programmable High Quality Image Anti-Aliasing
  • External Memory Interfaces:
    • SDRAM Controller (SDRC)
      • 16, 32-bit Memory Controller With 1G-Byte Total Address Space
      • Interfaces to Low-Power SDRAM
      • SDRAM Memory Scheduler (SMS) and Rotation Engine
    • General Purpose Memory Controller (GPMC)
      • 16-bit Wide Multiplexed Address/Data Bus
      • Up to 8 Chip Select Pins With 128M-Byte Address Space per Chip Select Pin
      • Glueless Interface to NOR Flash, NAND Flash (With ECC Hamming Code Calculation), SRAM and Pseudo-SRAM
      • Flexible Asynchronous Protocol Control for Interface to Custom Logic (FPGA, CPLD, ASICs, etc.)
      • Nonmultiplexed Address/Data Mode (Limited 2K-Byte Address Space)

POWERVR SGX is a trademark of Imagination Technologies Ltd.

OMAP is a trademark of Texas Instruments.

All other trademarks are the property of their respective owners.

Parametrics

Compare all products in Other Sitara processors Email Download to Excel
Part number Order Arm MHz (Max.) DRAM Approx. price (US$) Arm CPU USB SPI I2C Display Operating temperature range (C) Serial I/O UART
AM3715 Order now 1000     LPDDR     22.39 | 1ku     1 Arm Cortex-A8     4     4     3       -40 to 105
-40 to 90
0 to 90    
USB
I2C
McBSP
McSPI
UART    
4    
AM3703 Order now 1000     LPDDR     15.63 | 1ku     1 Arm Cortex-A8     4     4     3     2 LCD     -40 to 105
-40 to 90
0 to 90    
USB
I2C
McBSP
McSPI
UART    
4