Part number | Order | Arm MHz (Max.) | Serial I/O | Security enabler | Co-processor(s) | Graphics acceleration | Ethernet MAC | Industrial protocols | Camera | Operating temperature range (C) | Arm CPU | Display | QSPI | DRAM | USB 2.0 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AM4384 |
|
600
1000 |
I2C
Magnetic Card SPI Smart Card UART USB |
Debug security
Secure storage Physical security Cryptographic acceleration Initial secure programming Trusted execution environment Secure boot Software IP protection External memory protection Device identity |
1 3D | 2-Port 1Gb Switch | Parallel | -40 to 105 | 1 Arm Cortex-A9 | 1 LCD | 1 |
DDR3
DDR3L LPDDR2 |
2 | ||
AM4382 | Samples not available |
300
600 1000 |
I2C
Magnetic Card SPI Smart Card UART USB |
Debug security
Secure storage Physical security Cryptographic acceleration Initial secure programming Trusted execution environment Secure boot Software IP protection External memory protection Device identity |
2-Port 1Gb Switch | BISS C | Parallel | -40 to 105 | 1 Arm Cortex-A9 | 1 LCD | 1 |
DDR3
DDR3L LPDDR2 |
2 | ||
AM4388 | Samples not available |
600
1000 |
I2C
Magnetic Card SPI Smart Card UART USB |
Debug security
Secure storage Physical security Cryptographic acceleration Initial secure programming Trusted execution environment Secure boot Software IP protection External memory protection Device identity |
PRU-ICSS | 1 3D | 2-Port 1Gb Switch | Parallel | -40 to 105 | 1 Arm Cortex-A9 | 1 LCD | 1 |
DDR3
DDR3L LPDDR2 |
2 |