AMC1210 4 Channel Digital Filter for ADS120X family of modulators | TI.com

AMC1210 (ACTIVE)

4 Channel Digital Filter for ADS120X family of modulators

 

Description

The AMC1210 is a four-channel digital filter designed specifically for current measurement and resolver position decoding in motor control applications. Each input can receive an independent delta-sigma () modulator bit stream. The bit streams are processed by four individually-programmable digital decimation filters. The AMC1210 also offers a flexible interface and a comprehensive interrupt unit, allowing customized digital functionality and immediate digital threshold comparisons for over-current monitoring.

Features

  • Four Independently-Programmable Digital Filters
  • Four Window Comparators
  • Three Parallel and One Serial Interface
  • Comprehensive Interrupt System
  • Programmable Input Configuration
  • Carrier Frequency Generator for Resolver Applications
  • APPLICATIONS
    • Current Measurement
    • Resolver Decoding

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Isolated ADCs

 
Number of input channels
Interface
Power consumption (Typ) (mW)
Architecture
Rating
Operating temperature range (C)
AMC1210
4    
Parallel
Serial SPI    
24.5    
Special    
Catalog    
-40 to 125