SBAS792A April 2017  – April 2017 AMC1301-Q1

PRODUCTION DATA. 

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Power Ratings
    6. 6.6 Insulation Specifications
    7. 6.7 Safety-Related Certifications
    8. 6.8 Safety Limiting Values
    9. 6.9 Electrical Characteristics
    10. 6.10 Insulation Characteristics Curves
    11. 6.11Typical Characteristics
  7. Parameter Measurement Information
    1. 7.1Timing Diagrams
  8. Detailed Description
    1. 8.1Overview
    2. 8.2Functional Block Diagram
    3. 8.3Feature Description
      1. 8.3.1Analog Input
      2. 8.3.2Fail-Safe Output
    4. 8.4Device Functional Modes
  9. Application and Implementation
    1. 9.1Application Information
    2. 9.2Typical Applications
      1. 9.2.1Traction Inverter Application
        1. 9.2.1.1Design Requirements
        2. 9.2.1.2Detailed Design Procedure
        3. 9.2.1.3Application Curves
      2. 9.2.2Isolated Voltage Sensing
        1. 9.2.2.1Design Requirements
        2. 9.2.2.2Detailed Design Procedure
        3. 9.2.2.3Application Curve
    3. 9.3Do's and Don'ts
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1Layout Guidelines
    2. 11.2Layout Example
  12. 12Device and Documentation Support
    1. 12.1Documentation Support
      1. 12.1.1Related Documentation
    2. 12.2Receiving Notification of Documentation Updates
    3. 12.3Community Resources
    4. 12.4Trademarks
    5. 12.5Electrostatic Discharge Caution
    6. 12.6Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results:
    • Temperature Grade 1: –40°C to 125°C
    • HBM ESD Classification Level 2
    • CDM ESD Classification Level C6
  • Low Offset Error and Drift:
    ±200 µV at 25°C, ± 3 µV/°C
  • Fixed Gain: 8.2
  • Very Low Gain Error and Drift:
    ±0.3% at 25°C, ± 50 ppm/°C
  • Very Low Nonlinearity and Drift:
    0.03%, 1 ppm/°C
  • 3.3-V Operation on High-Side and Low-Side
  • System-Level Diagnostic Features
  • Safety-Related Certifications:
    • 7000-VPK Reinforced Isolation per
      DIN V VDE V 0884-10 (VDE V 0884-10): 2006-12
    • 5000-VRMS Isolation for 1 Minute per UL1577
    • CAN/CSA No. 5A-Component Acceptance Service Notice

Applications

  • Shunt-Based Current Sensing or Resistor-Divider-Based Voltage Sensing In:
    • Traction Inverters
    • Onboard Chargers (OBC)
    • DC-DC Converters
    • Battery Management Systems (BMS)

Description

The AMC1301-Q1 device is a precision, isolated amplifier with an output separated from the input circuitry by an isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced galvanic isolation of up to 7 kVPEAK according to VDE V 0884-10 and UL1577. Used in conjunction with isolated power supplies, this device prevents noise currents on a high common-mode voltage line from entering the local ground and interfering with or damaging sensitive circuitry.

The input of the AMC1301-Q1 device is optimized for direct connection to shunt resistors or other low voltage-level signal sources. The excellent performance of the device supports accurate current control resulting in system-level power savings and, especially in motor control applications, lower torque ripple. The integrated common-mode overvoltage and missing high-side supply voltage detection features of the AMC1301-Q1 device simplify system-level design and diagnostics.

The AMC1301-Q1 device is available in a wide-body 8-pin SOIC (DWV) package.

Device Information(1)

PART NUMBERPACKAGEBODY SIZE (NOM)
AMC1301-Q1SOIC (8)5.85 mm × 7.50 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Simplified Schematic

AMC1301-Q1 fbd_bas792.gif