AMC1303E2510 Small Reinforced Isolated Modulator w/ ±250mV Input, Int Clk, and Manchester-Encoded CMOS Interface | TI.com

AMC1303E2510 (ACTIVE) Small Reinforced Isolated Modulator w/ ±250mV Input, Int Clk, and Manchester-Encoded CMOS Interface

 

Description

The AMC1303 (AMC1303x0510, AMC1303x0520, AMC1303x2510, and AMC1303x2520) is a family of precision, delta-sigma (ΔΣ) modulators with the output separated from the input circuitry by a capacitive double isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced isolation of up to 7000 VPK according to the DIN V VDE V 0884-11 and UL1577 standards. Used in conjunction with isolated power supplies, this isolated modulator separates parts of the system that operate on different common-mode voltage levels and protects lower-voltage parts from damage.

The input of the AMC1303 is optimized for direct connection to shunt resistors or other low voltage-level signal sources. The ±50-mV input voltage range option allows significant reduction of the power dissipation through the shunt. The output bit-stream of the AMC1303 is synchronized to the internally generated clock and is Manchester coded (AMC1303Ex) or uncoded (AMC1303Mx). By using an integrated digital filter (such as those in the TMS320F2807x or TMS320F2837x microcontroller families) to decimate the bitstream, the device can achieve 16 bits of resolution with a dynamic range of 85 dB at an effective output data rate of 78 kSPS.

The bitstream output of the Manchester coded AMC1303Ex versions supports single-wire data and clock transfer without having to consider the setup and hold time requirements of the receiving device.

Features

  • Pin-Compatible Family Optimized for Shunt-Resistor-Based Current Measurements:
    • ±50-mV or ±250-mV Input Voltage Ranges
    • Manchester Coded or Uncoded Bistream Options
    • 10-MHz and 20-MHz Clock Options
  • Excellent DC Performance:
    • Offset Error: ±50 µV or ±100 µV (max)
    • Offset Drift: ±1 µV/°C (max)
    • Gain Error: ±0.2% (max)
    • Gain Drift: ±40 ppm/°C (max)
  • Transient Immunity: 100 kV/µs (typ)
  • System-Level Diagnostic Features
  • Safety-Related Certifications:
    • 7000-VPK Reinforced Isolation per DIN V VDE V 0884-11 (VDE V 0884-11): 2017-01
    • 5000-VRMS Isolation for 1 Minute per UL1577
    • CAN/CSA No. 5A-Component Acceptance Service Notice, IEC 60950-1, and IEC 60065 End Equipment Standards
  • Fully Specified Over the Extended Industrial Temperature Range: –40°C to +125°C

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Isolated ADCs Email Download to Excel
Part number Order Input range (Vp-p) Interface Sample rate (Max) (MSPS) Rating Resolution (Bits) Isolation (kV peak) CMTI (Min) (kV/µs) Number of input channels Architecture SNR (dB) Power consumption (Typ) (mW) INL (Max) (+/-LSB) Operating temperature range (C)
AMC1303E2510 Order now ±250mV     Serial CMOS     10     Catalog     16     7     50     1     Delta-Sigma     85     28.7     4     -40 to 125    
AMC1303E0510 Order now ±50mV     Serial CMOS     10     Catalog     16     7     50     1     Delta-Sigma     85     28.7     4     -40 to 125    
AMC1303E0520 Order now ±50mV     Serial CMOS     20     Catalog     16     7     50     1     Delta-Sigma     84.5     34.3     4     -40 to 125    
AMC1303E2520 Order now ±250mV     Serial CMOS     20     Catalog     16     7     50     1     Delta-Sigma     84.5     34.3     4     -40 to 125    
AMC1303M0510 Order now ±50mV     Serial CMOS     10     Catalog     16     7     50     1     Delta-Sigma     85     29.4     4     -40 to 125    
AMC1303M0520 Order now ±50mV     Serial CMOS     20     Catalog     16     7     50     1     Delta-Sigma     84.5     36     4     -40 to 125    
AMC1303M2510 Order now ±250mV     Serial CMOS     10