AMC1304L05-Q1
Automotive, ±50-mV input, current sensing reinforced isolated modulator with LDO & LVDS interface
AMC1304L05-Q1
- Qualified for Automotive Applications
- AEC-Q100 Qualified with the Following Results:
- Temperature Grade 1: –40°C to +125°C
- HBM ESD Classification Level 2
- CDM ESD Classification Level C6
- Pin-Compatible Family with:
- ±50-mV or ±250-mV Input Voltage Ranges
- CMOS or LVDS Digital Interface Options
- Excellent DC Performance:
- Offset Error: ±50 µV or ±100 µV (max)
- Offset Drift: 1.3 µV/°C (max)
- Gain Error: ±0.2% or ±0.3% (max)
- Gain Drift: ±40 ppm/°C (max)
- Safety-Related Certifications:
- 7000-VPK Reinforced Isolation per DIN V VDE V 0884-10 (VDE V 0884-10): 2006-12
- 5000-VRMS Isolation for 1 Minute per UL1577
- CAN/CSA No. 5A-Component Acceptance Service Notice
- Transient Immunity: 15 kV/µs (min)
- High Electromagnetic Field Immunity
(see Application Note SLLA181A) - External 5-MHz to 20-MHz Clock Input
- On-Chip 18-V LDO Regulator
The AMC1304-Q1 is a precision, delta-sigma (ΔΣ) modulator with the output separated from the input circuitry by a capacitive double isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced isolation of up to 7000 VPEAK according to the DIN V VDE V 0884-10, UL1577 and CSA standards. Used in conjunction with isolated power supplies, the device prevents noise currents on a high common-mode voltage line from entering the local system ground and interfering with or damaging low voltage circuitry.
The input of the AMC1304-Q1 is optimized for direct connection to shunt resistors or other low voltage-level signal sources. The unique low input voltage range of the ±50-mV device allows significant reduction of the power dissipation through the shunt while supporting excellent ac and dc performance. By using an appropriate digital filter (that is, as integrated on the TMS320F2807x or TMS320F2837x families) to decimate the bit stream, the device can achieve 16 bits of resolution with a dynamic range of 81 dB (13.2 ENOB) at a data rate of 78 kSPS.
On the high-side, the modulator is supplied by an integrated low-dropout (LDO) regulator that allows an unregulated input voltage between 4 V and 18 V (LDOIN). The isolated digital interface operates from a 3.3-V or 5-V power supply (DVDD).
The AMC1304-Q1 is available in a wide-body SOIC-16 (DW) package.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | AMC1304x-Q1 High-Precision, Reinforced Isolated Delta-Sigma Modulators with LDO datasheet | PDF | HTML | 09 Feb 2017 |
Certificate | VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. S) | 29 Feb 2024 | ||
Application brief | Shunt Resistor Selection for Isolated Data Converters | PDF | HTML | 04 May 2023 | |
Application note | Digital Filter Types in Delta-Sigma ADCs (Rev. A) | PDF | HTML | 29 Mar 2023 | |
Application brief | Comparing shunt- and hall-based isolated current-sensing solutions in HEV/EV (Rev. C) | PDF | HTML | 28 Mar 2023 | |
Certificate | UL Certificate of Compliance Vol4 Sec5 E181974 (Rev. A) | 23 Jan 2023 | ||
White paper | Comparing isolated amplifiers and isolated modulators (Rev. A) | 28 Feb 2019 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
AMC1304L05EVM — AMC1304L05 Evaluation Module
The AMC1304L05 is an isolated single-channel delta-sigma (ΔΣ) modulator used in high-resolution measurement applications including current monitoring, industrial process control and motor positioning systems. The AMC1304L05EVM is a small form factor board containing all the necessary components to (...)
SBAR010 — Delta Sigma Modulator Filter Calculator
Supported products & hardware
Products
Isolated ADCs
Precision ADCs
Hardware development
Evaluation board
Package | Pins | Download |
---|---|---|
SOIC (DW) | 16 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.