AMC1305M25
- Pin-compatible family optimized for shunt-resistor-based current measurements:
- ±50-mV or ±250-mV input voltage ranges
- CMOS or LVDS digital interface options
- Excellent DC performance supporting high-precision sensing on system level:
- Offset error: ±50 µV or ±150 µV (max)
- Offset drift: 1.3 µV/°C (max)
- Gain error: ±0.3% (max)
- Gain drift: ±40 ppm/°C (max)
- Safety-related certifications:
- 7000-VPK reinforced isolation per
DIN VDE V 0884-11: 2017-01 - 5000-VRMS isolation for 1 minute per UL1577
- CAN/CSA no. 5A-component acceptance service notice and IEC 62368-1 end equipment standard
- 7000-VPK reinforced isolation per
- Transient immunity: 15 kV/µs (min)
- High electromagnetic field immunity
(see application note SLLA181A) - External 5-MHz to 20-MHz clock input for
easier system-level synchronization - Fully specified over the extended industrial temperature range
The AMC1305 is a precision, delta-sigma (ΔΣ) modulator with the output separated from the input circuitry by a capacitive double isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced isolation of up to 7000 VPEAK according to the DIN VDE V 0884-11, UL1577, and CSA standards. Used in conjunction with isolated power supplies, the device prevents noise currents on a high common-mode voltage line from entering the local system ground and interfering with or damaging low voltage circuitry.
The AMC1305 is optimized for direct connection to shunt resistors or other low voltage level signal sources and supports excellent dc and ac performance. Shunt resistors are typically used to sense currents in motor drives, green energy generation systems, or other industrial applications. By using an appropriate digital filter (that is, as integrated on the TMS320F2837x) to decimate the bit stream, the device can achieve 16 bits of resolution with a dynamic range of 85 dB (13.8 ENOB) at a data rate of 78 kSPS.
On the high-side, the modulator is supplied with a nominal voltage of 5 V (AVDD), whereas the isolated digital interface operates from a 3.3-V or 5-V power supply (DVDD).
The AMC1305 is available in a wide-body SOIC-16 (DW) package and is specified from –40°C to +125°C.
Similar products you might be interested in
Same functionality with different pin-out to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
AMC1305M25EVM — AMC1305M25 evaluation module for reinforced isolated modulator with ±250-mV input
The AMC1305M25 is an isolated single-channel delta-sigma (ΔΣ) modulator used in high-resolution measurement applications including current monitoring, industrial process control, and motor positioning systems. AMC1305M25 evaluation module (EVM) is a small-form-factor board containing (...)
SBAR010 — Delta Sigma Modulator Filter Calculator
Supported products & hardware
Products
Isolated ADCs
Precision ADCs
Hardware development
Evaluation board
TIDA-00080 — Isolated delta-sigma modulator based AC/DC voltage and current measurement module reference design
TIDA-00171 — Isolated Current Shunt and Voltage Measurement Reference Design for Motor Drives
TIPD165 — Isolated, Shunt-Based Current Sensing Reference Design
TIDA-00209 — Isolated Current Shunt and Voltage Measurement Reference Design for Motor Drives Using AM437x
Package | Pins | Download |
---|---|---|
SOIC (DW) | 16 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.