SBAS786 December 2017 AMC1311

PRODUCTION DATA. 

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Power Ratings
    6. 7.6 Insulation Specifications
    7. 7.7 Safety-Related Certifications
    8. 7.8 Safety Limiting Values
    9. 7.9 Electrical Characteristics
    10. 7.10Switching Characteristics
    11. 7.11 Insulation Characteristics Curves
    12. 7.12Typical Characteristics
  8. Detailed Description
    1. 8.1Overview
    2. 8.2Functional Block Diagram
    3. 8.3Feature Description
      1. 8.3.1Analog Input
      2. 8.3.2Isolation Channel Signal Transmission
      3. 8.3.3Fail-Safe Output
    4. 8.4Device Functional Modes
  9. Application and Implementation
    1. 9.1Application Information
    2. 9.2Typical Application
      1. 9.2.1Design Requirements
      2. 9.2.2Detailed Design Procedure
      3. 9.2.3Application Curve
    3. 9.3Do's and Don'ts
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1Layout Guidelines
    2. 11.2Layout Example
  12. 12Device and Documentation Support
    1. 12.1Documentation Support
      1. 12.1.1Receiving Notification of Documentation Updates
      2. 12.1.2Related Documentation
    2. 12.2Related Links
    3. 12.3Receiving Notification of Documentation Updates
    4. 12.4Community Resources
    5. 12.5Trademarks
    6. 12.6Electrostatic Discharge Caution
    7. 12.7Glossary
  13. 13Mechanical, Packaging, And Orderable Information

Package Options

Mechanical Data (Package|Pins)
Orderable Information

Features

  • 2-V, High-Impedance Input Voltage Range Optimized for Isolated Voltage Measurement
  • Low Offset Error and Drift:
    • AMC1311B: ±1.5 mV (max), ±15 µV/°C (max)
    • AMC1311: ±9.9 mV (max), ±20 µV/°C (typ)
  • Fixed Gain: 1
  • Very Low Gain Error and Drift:
    • AMC1311B: ±0.3% (max), ±45 ppm/°C (max)
    • AMC1311: ±1% (max), ±30 ppm/°C (typ)
  • Low Nonlinearity and Drift: 0.01%, 1 ppm/°C (typ)
  • 3.3-V Operation on High-Side (AMC1311B)
  • Missing High-Side Supply Indication
  • Safety-Related Certifications:
    • 7000-VPK Reinforced Isolation per DIN V VDE V 0884-11 (VDE V 0884-11): 2017-01
    • 5000-VRMS Isolation for 1 Minute per UL1577
    • CAN/CSA No. 5A-Component Acceptance Service Notice, IEC 60950-1, and IEC 60065 End Equipment Standards

Applications

  • Isolated Voltage Sensing In:
    • Motor Drives
    • Frequency Inverters
    • Uninterruptible Power Supplies

Description

The AMC1311 device is a precision, isolated amplifier with an output separated from the input circuitry by an isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced galvanic isolation of up to 7 kVPEAK according to VDE V 0884-11 and UL1577. Used in conjunction with isolated power supplies, this isolated amplifier separates parts of the system that operate on different common-mode voltage levels and protects lower-voltage parts from damage.

The high-impedance input of the AMC1311 is optimized for connection to high-voltage resistive dividers or other voltage signal sources with high output resistance. The excellent performance of the device supports accurate, low temperature drift voltage or temperature sensing and control in closed-loop systems. The integrated missing high-side supply voltage detection feature simplifies system-level design and diagnostics.

The AMC1311 is offered with two performance grade options: the AMC1311B is specified over the extended industrial temperature range of –55°C to +125°C, and the AMC1311 for operation at –40°C to +125°C.

Device Information (1)

PART NUMBERPACKAGEBODY SIZE (NOM)
AMC1311xSOIC (8)5.85 mm × 7.50 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Simplified Schematic

AMC1311 AMC1311B fbd_bas786.gif