AMC7812 12-Bit Analog Monitoring and Control Solution With Multichannel ADC, DACs, and Temperature Sensors | TI.com

AMC7812 (ACTIVE) 12-Bit Analog Monitoring and Control Solution With Multichannel ADC, DACs, and Temperature Sensors

 

Recommended alternative parts

  • AMC7812B  - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.   This device has slightly improved specifications in comparison to AMC7812.

Description

The AMC7812 is a complete analog monitoring and control solution that includes a 16-channel, 12-bit analog-to-digital converter (ADC), twelve 12-bit digital-to-analog converters (DACs), eight GPIOs, and two remote/one local temperature sensor channels.

The AMC7812 has an internal reference of +2.5V that can configure the DAC output voltage to a range of either 0V to +5V or 0V to +12.5V. An external reference can be used as well. Typical power dissipation is 95mW. The AMC7812 is ideal for multichannel applications where board space, size, and low power are critical.

The AMC7812 is available in either a 64-lead QFN or HTQFP-64 PowerPAD™ package and is fully specified over the –40°C to +105°C temperature range.

For applications that require a different channel count, additional features, or converter resolutions, Texas Instruments offers a complete family of analog monitor and control (AMC) products. Visit http://www.ti.com/amc for more information.

Features

  • 12, 12-Bit DACs with Programmable Outputs:
    • 0V to 5V
    • 0V to 12.5V
  • DAC Shutdown to User-Defined Level
  • 12-Bit, 500kSPS ADC with 16 Inputs:
    • 16 Single-Ended or
    • Two Differential + 12 Single-Ended
  • Two Remote Temperature Sensors:
    • –40°C to +150°C, ±2°C Accuracy
  • One Internal Temperature Sensor:
    • –40°C to +125°C, ±2.5°C Accuracy
  • Input Out-of-Range Alarms
  • 2.5V Internal Reference
  • Eight General-Purpose Input/Outputs
  • Configurable I2C-Compatible/SPI™ Interface with 5V/3V Logic
  • Power-Down Mode
  • Wide Temperature Range:
    • –40°C to +105°C
  • Small Packages: 9mm x 9mm QFN-64, and 10mm x 10mm HTQFP-64

Parametrics

Compare all products in Integrated precision ADCs & DACs Email Download to Excel
Part number Order ADC input channels (#) ADC resolution (bits) DAC channels DAC: resolution (Bits) Temperature sensing GPIOs Interface Special function Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) ADC: sampling rate (KSPS) ADC: analog input range (Min) (V) ADC: analog input range (Max) (V) DAC: settling time (uS) DAC: output full scale (Min) (V) DAC: output full scale (Max) (V)
AMC7812 Order now 16     12     12     12     Local
Remote    
8     SPI
I2C    
Temp Sensor     -40 to 105     HTQFP | 64
VQFN | 64    
64HTQFP: 144 mm2: 12 x 12 (HTQFP | 64)
64VQFN: 81 mm2: 9 x 9 (VQFN | 64)    
500     -5     5     2     0     12.5    
AMC7812B Order now 16     12     12     12     Local
Remote    
8     I2C
SPI    
Temp Sensor     -40 to 125     HTQFP | 64
VQFN | 64    
64HTQFP: 144 mm2: 12 x 12 (HTQFP | 64)
64VQFN: 81 mm2: 9 x 9 (VQFN | 64)    
500     -5     5     2     0     12.5    
AMC7820 Samples not available 8     12     3     12     Remote     0     SPI     SDO     -40 to 85     TQFP | 48     48TQFP: 81 mm2: 9 x 9 (TQFP | 48)     100     0     5     3     0     2.5
5.0    
AMC7823 Order now 8     12     8     12