Product details

Number of ADC channels 8 ADC resolution (Bps) 12 Number of DAC channels 3 DAC resolution (Bps) 12 Temperature sensing Remote Number of GPIOs 0 Interface type SPI Features Temp Sensor Operating temperature range (°C) -40 to 85 Rating Catalog ADC sampling rate (ksps) 100 ADC analog input range (min) (V) 0 ADC analog input range (max) (V) 5 DAC settling time (µs) 3 DAC output full-scale (min) (V) 0 DAC output full-scale (max) (V) 2.5, 5
Number of ADC channels 8 ADC resolution (Bps) 12 Number of DAC channels 3 DAC resolution (Bps) 12 Temperature sensing Remote Number of GPIOs 0 Interface type SPI Features Temp Sensor Operating temperature range (°C) -40 to 85 Rating Catalog ADC sampling rate (ksps) 100 ADC analog input range (min) (V) 0 ADC analog input range (max) (V) 5 DAC settling time (µs) 3 DAC output full-scale (min) (V) 0 DAC output full-scale (max) (V) 2.5, 5
TQFP (PFB) 48 81 mm² 9 x 9
  • 100kHz SAMPLING RATE 12-BIT ADC
  • 8 ANALOG INPUT CHANNELS
  • THREE 12-BIT DACS
  • NINE OPERATIONAL AMPLIFIERS
  • THERMISTOR CURRENT SOURCE
  • INTERNAL 2.5V REFERENCE
  • SPI SERIAL INTERFACE
  • 3V LOGIC COMPATIBLE
  • SINGLE +5V SUPPLY
  • LOW POWER: 40mW
  • TQFP-48 PACKAGE
  • APPLICATIONS
    • CW LASER AND PUMP LASER CURRENT CONTROL IN DWDM
    • TEC COOLER CURRENT CONTROL IN DWDM
    • OPTICAL POWER MONITORING
    • TUNABLE LASER

SPI is a trademark of Motorola.

  • 100kHz SAMPLING RATE 12-BIT ADC
  • 8 ANALOG INPUT CHANNELS
  • THREE 12-BIT DACS
  • NINE OPERATIONAL AMPLIFIERS
  • THERMISTOR CURRENT SOURCE
  • INTERNAL 2.5V REFERENCE
  • SPI SERIAL INTERFACE
  • 3V LOGIC COMPATIBLE
  • SINGLE +5V SUPPLY
  • LOW POWER: 40mW
  • TQFP-48 PACKAGE
  • APPLICATIONS
    • CW LASER AND PUMP LASER CURRENT CONTROL IN DWDM
    • TEC COOLER CURRENT CONTROL IN DWDM
    • OPTICAL POWER MONITORING
    • TUNABLE LASER

SPI is a trademark of Motorola.

The AMC7820 is a complete analog monitoring and control circuit that includes an 8-channel, 12-bit Analog-to-Digital Converter (ADC), three 12-bit Digital-to-Analog Converters (DACs), nine operational amplifiers, a thermistor current source, an internal +2.5V reference, and an SPI™ serial interface. External reference may be applied. Typical power dissipation is 40mW. For the ADC, the unbuffered analog input range is 0V to +5.0V, and the buffered analog common-mode input range is 0V to +3.8V. For the DACs, the analog output range is 0V to +2.5V or 0V to +5.0V.

The AMC7820 is ideal for multichannel applications where low power and small size are critical. The AMC7820 is available in a TQFP-48 package and is fully specified and tested over the –40°C to +85°C temperature range.

The AMC7820 is a complete analog monitoring and control circuit that includes an 8-channel, 12-bit Analog-to-Digital Converter (ADC), three 12-bit Digital-to-Analog Converters (DACs), nine operational amplifiers, a thermistor current source, an internal +2.5V reference, and an SPI™ serial interface. External reference may be applied. Typical power dissipation is 40mW. For the ADC, the unbuffered analog input range is 0V to +5.0V, and the buffered analog common-mode input range is 0V to +3.8V. For the DACs, the analog output range is 0V to +2.5V or 0V to +5.0V.

The AMC7820 is ideal for multichannel applications where low power and small size are critical. The AMC7820 is available in a TQFP-48 package and is fully specified and tested over the –40°C to +85°C temperature range.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
AMC7932 ACTIVE 32-channel 12-bit analog monitor and controller with multichannel ADC, bipolar DACs and temp sensor Greater number of DAC channels (32) and bipolar operation

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Analog Monitoring and Control datasheet (Rev. B) 05 Mar 2002
E-book Best of Baker's Best: Precision Data Converters -- SAR ADCs 21 May 2015
Application note A Reference Design for DWDM Pump Lasers (Rev. A) 17 Mar 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
TQFP (PFB) 48 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos