Product details

Number of ADC channels 8 ADC resolution (Bps) 12 Number of DAC channels 8 DAC resolution (Bps) 12 Temperature sensing Local, Remote Number of GPIOs 6 Interface type SPI Features GPIO, Temp Sensor Operating temperature range (°C) -40 to 85 Rating Catalog ADC sampling rate (ksps) 200 ADC analog input range (min) (V) 0 ADC analog input range (max) (V) 5 DAC settling time (µs) 2 DAC output full-scale (min) (V) 0 DAC output full-scale (max) (V) 5
Number of ADC channels 8 ADC resolution (Bps) 12 Number of DAC channels 8 DAC resolution (Bps) 12 Temperature sensing Local, Remote Number of GPIOs 6 Interface type SPI Features GPIO, Temp Sensor Operating temperature range (°C) -40 to 85 Rating Catalog ADC sampling rate (ksps) 200 ADC analog input range (min) (V) 0 ADC analog input range (max) (V) 5 DAC settling time (µs) 2 DAC output full-scale (min) (V) 0 DAC output full-scale (max) (V) 5
WQFN (RTA) 40 36 mm² 6 x 6
  • 12-Bit ADC (200kSPS):
    • Eight Analog Inputs
    • Input Range 0 to 2 × VREF
  • Programmable VREF, 1.25V or 2.5V
  • Eight 12-Bit DACs (2µs Settling Time)
  • Four Analog Input Out-of-Range Alarms
  • Six General-Purpose Digital I/O
  • Internal Bandgap Reference
  • On-Chip Temperature Sensor
  • Precision Current Source
  • SPI™ Interface, 3V or 5V Logic Compatible
  • Single 3V to 5V Supply
  • Power-Down Mode/Low Power
  • Small Package (QFN-40, 6 × 6 mm)
  • 12-Bit ADC (200kSPS):
    • Eight Analog Inputs
    • Input Range 0 to 2 × VREF
  • Programmable VREF, 1.25V or 2.5V
  • Eight 12-Bit DACs (2µs Settling Time)
  • Four Analog Input Out-of-Range Alarms
  • Six General-Purpose Digital I/O
  • Internal Bandgap Reference
  • On-Chip Temperature Sensor
  • Precision Current Source
  • SPI™ Interface, 3V or 5V Logic Compatible
  • Single 3V to 5V Supply
  • Power-Down Mode/Low Power
  • Small Package (QFN-40, 6 × 6 mm)

The AMC7823 is a complete analog monitoring and control circuit that includes an 8-channel, 12-bit analog-to-digital converter (ADC), eight 12-bit digital- to-analog converters (DACs), four analog input out-of-range alarms, and six GPIOs to monitor analog signals and control external devices. Also, the AMC7823 has an internal sensor to monitor chip temperature, and a precision current source to drive remote thermistors, or RTDs, to monitor remote temperatures.

The AMC7823 is a complete analog monitoring and control circuit that includes an 8-channel, 12-bit analog-to-digital converter (ADC), eight 12-bit digital- to-analog converters (DACs), four analog input out-of-range alarms, and six GPIOs to monitor analog signals and control external devices. Also, the AMC7823 has an internal sensor to monitor chip temperature, and a precision current source to drive remote thermistors, or RTDs, to monitor remote temperatures.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
AMC7932 ACTIVE 32-channel 12-bit analog monitor and controller with multichannel ADC, bipolar DACs and temp sensor Greater number of DAC channels (32) and bipolar operation

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Analog Monitoring & Control Circuit datasheet (Rev. F) 29 Mar 2012
E-book Best of Baker's Best: Precision Data Converters -- SAR ADCs 21 May 2015
EVM User's guide AMC7823 EVM 10 Nov 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMC7823EVM — AMC7823 Integrated Multichannel ADC and DAC for Analog Monitoring and Control Evaluation Module

This EVM features the AMC7823EVM analog monitoring and control circuit device. The AMC7823EVM is a simple evaluation module and serves as a quick and easy way to evaluate the functionality and performance of the 12-bit AMC device. The EVM, through connectors, provides a way to supply an external (...)

User guide: PDF
Not available on TI.com
Simulation model

AMC7823 IBIS Model

SLAC216.ZIP (42 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
WQFN (RTA) 40 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos